Motion control solutions

Flat motors with encoder

The external rotor BLDC motors DFA90 and DFA68 are now available with an integrated inductive 3-channel encoder with 4,096 CPR. Combine them with a Nanotec motor controller and gearbox.

High-performance servo motor

The APBA80 brushless DC motors feature an integrated encoder and a rated power of up to 1,000 W. They are ideal for battery-powered applications, such as AGVs or service robots.

New PD4-E/EB with brake

The PD4-E/EB brushless DC motors with integrated controller are now available in a version with integrated holding brake. They are ideally suited for use in Z axes and robotics applications.

Captive linear actuator with 56 mm flange

Due to its optimized design the LGA56 linear actuator reaches speeds of up to 150 mm/s. Nanotec offers a number of thread types, stroke lengths and thread leads to choose from.

Anti-backlash nuts with torsion spring

The LSNUT-AGAC and LSNUT-AGAE threaded nuts eliminate the axial backlash of the screw drive and readjust themselves during operation. They can be used with Nanotec’s external linear actuators.

Firmware update available now!

Plug & Drive Studio 2.1 comes with a firmware update that includes new features: processing of input from multiple sensors, slow speed mode, user-defined SI units and normalized PI parameters.

Brake for wheel drives

For applications that require repeated and dynamic braking, the WD wheel drives are now available with a pre-mounted motor brake. Just select the required reduction ratio and a matching motor.

Geared motor for small spaces

Combining Nanotec’s brushless DC motor DFA68 with the new high-torque planetary gearbox GP56 results in a very short geared motor with torques of up to 26Nm.

Wheel drives for service robots

The WD wheel drives consist of a wheel, integrated planetary gearbox and bearing in one unit. Combined with Nanotec’s motors and controllers, they are ideal for use in service robots or AGVs.
Manufacturer of high-torque motors. New! FluxFocus technology from Nanotec.

Stepper with FluxFocus technology

Due to Nanotec’s new FluxFocus technology, the SCB56 motor achieves the highest torque/size ratio of all standard NEMA 23 stepper motors on the market. Its max. holding torque is 2.95 Nm.
high-torque for industrial applications, OEMs, automation, medical devices

High-torque gearboxes

For applications that require a high torque, Nanotec offers planetary gearboxes in one- and two-stage versions with mounting flanges for all compatible brushless DC and stepper motors.
high-performance controller for industrial applications, OEMs, automation, medical devices

High-performance motor controller

The CL4-E motor controller is characterized by high performance and compact design. It has a peak power of 1050 W and operates at 58 V. Additional heat sinks are not required.
Stepper Motor, Linear Actuator Manufacturer

Job openings

We look forward to hearing from you even if we are not currently advertising a position that matches your skills.

Automatic light measuring at airports

Using Nanotec linear actuators, Students at HTL Rennweg in Vienna, Austria, developed a device for measuring lights that are installed in the taxiway of small airports.
How to find the right linear actuators

Linear Actuators – Types and function

What are the different types of linear actuator and how do they differ? How do I find the right lead screw and why is the thread lead so important? Our experts will answer these questions.

Nanotec is among the TOP 100!

In the independent TOP 100 benchmarking competition, Nanotec convinced the jurors with its innovation management, placing it among the top innovators in Germany in 2021.

Captive linear actuators – how they work

The integrated linear guide is the main characteristic of captive linear actuators. The lead screw travels back and force in a linear motion as our video shows. Just watch.

Non-captive linear actuators – design

Linear actuators without linear guide need an external guide to prevent the lead screw from rotating. Watch our video to learn more about the movement of the rotor and the lead screw.

How to configure motor controllers

In this one-hour webinar you will learn more about the various control methods, the differences between open-loop and closed-loop and the structure of motor controller firmware.

5 Steps to the optimum combination

Do you want to learn how to find the optimum gearbox for your motor in the shortest possible time? Then we recommend this webinar with many practical tips and calculation guides.

How to find the right encoder

This webinar provides a comparison of encoder technologies with respect to function, features and application areas. Our experts also offer practical tips for selecting the right encoder.

How to configure your wheel drive

In this 45 minute webinar, we present adjustable wheel drives for individual vehicle concepts. Using an example configuration, our specialists explain what needs to be observed when designing.

Smart Servos – a comparison

The webinar takes an in-depth look at smart servo steppers and smart brushless servos, presenting a product comparison to help you make an informed decision. Now available on-demand!

Motor configurator

Our configurator will help you customize your motor with encoder, brake or gearbox within one minute. Simply select a motor and click on "Combine article".

About Nanotec

Nanotec Electronic GmbH & Co. KG headquartered in Feldkirchen near Munich/Germany specializes in high-performance drive solutions. We manufacture a broad range of integrated motors, brushless DC motors and stepper motors as well as controllers/drives and linear actuators that are used in automation systems, laboratory automation, medical engineering, the packaging industry and semiconductor production.

Together with subsidiaries in Changzhou/China, Varna/Bulgaria and Stoneham, MA/USA, more than 200 employees provide expert technical support and help our customers all over the world select the best motion control solution for their application.

In January 2021, Nanotec received the TOP 100 award. This award honors especially innovative small- and medium-sized enterprises.

MORE DETAILS

News by mail

Get product announcements, software updates and information on the latest company developments by email.

 

SIGN UP

Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.