Worm gear for Nema 34 motors with mounting

Schrittmotor Schneckengetriebe - Worm gear for Nema 34 motors with mounting

In addition to their high level of availability and the possibility of a 90°-displaced output shaft, the worm gears of the GSGE60 series are also distinguished by their high efficiency and the self-locking torque. From a reduction ratio of 50:1 a safe self-locking torque can be spoken of

The gears of the GSGE80 series can be mounted on each stepper motor of the size 86 x 86 mm (Nema 34).

The worm gears are lubricated for life ex works with a high-quality, synthetic lubricant for life on the basis of polyethylene glycol and are, therefore, maintenance-free.

Due to their relatively high backlash on reversal (~1-2°), worm gears are not suitable for positioning applications.

Optionally available:

  • Double shaft (order number: MG-DW-GSGE80)
  • Cover (order number: MG-D-GSGE80)

    Please note that the GSGE gears cannot be mounted by the customer and must, therefore, be ordered together with the motor and the "mounting service" for each gear.

Gear Reduction ratio Output
torque
, max.
Efficiency
factor
Self-locking
torque
Weight
  Ncm %
GSGE80-12.5-1 12.5:1 5000 80 No 3.0
GSGE80-25-1 25:1 5000 68 No 3.0
GSGE80-50-1 50:1 5000 50 Yes 3.0
MG-DW-GSGE80
MG-D-GSGE80
mounting service - please order 1 x mounting service for each gear -

Dimensions

top

MG-DW-GSGE80 -

 

Your Cart
?
de en fr tr cn