Worm gear for Nema 23 motors with mounting
In addition to their high level of availability and the possibility of a 90°-displaced output shaft, the worm gears of the GSGE60 series are also distinguished by their high efficiency and the self-locking torque. From a reduction ratio of 50:1 a safe self-locking torque can be spoken of
The gears of the GSGE60 series can be mounted on each stepper motor of the size 56 x 56 mm (Nema) and the ST6018.
The worm gears are lubricated for life ex works with a high-quality, synthetic lubricant for life on the basis of polyethylene glycol and are, therefore, maintenance-free.
Due to their relatively high backlash on reversal (~1-2°), worm gears are not suitable for positioning applications.
Optionally available:
- Double shaft (order number: MG-DW-GSGE60)
-
Cover (order number: MG-D-GSGE60, price)
Please note that the GPLL gears cannot be mounted by the customer and must, therefore, be ordered together with the motor and the "mounting service" for each gear.
Miscellaneous
|
|
|||||||
|---|---|---|---|---|---|---|---|
| Gear | Reduction ratio | Output torque , max. |
Efficiency factor |
Weight | Self-locking torque |
||
| Ncm | % | ||||||
| GSGE60-5-1 | 5:1 | 3000 | 86 | 2.0 | No | ||
| GSGE60-15-1 | 15:1 | 3000 | 71 | 2.0 | No | ||
| GSGE60-25-1 | 25:1 | 3000 | 63 | 2.0 | No | ||
| GSGE60-50-1 | 50:1 | 3000 | 45 | 2.0 | Yes | ||
| MG-DW-GSGE60 | |||||||
| MG-D-GSGE60 | |||||||
| mounting service - please order 1 x mounting service for each gear - | |||||||
Dimensions
