Encoder

Due to the requirement for ever higher operational reliability, drive solutions with integrated monitoring electronics are increasingly in demand today. Not only is position monitoring (mechanical overload or blocker identification) possible through comparison of the target-actual position, but also enables the construction of a closed-loop controller.
The easily mountable 3-channel encoders from Nanotec offer a low-priced solution here with durable function and high measuring accuracy. The available encoders are high-resolution, have a small construction form, low masses, suitable for a wide temperature range and are resistant to swing accelerations.
Available versions
- WEDS are 3-channel encoders with a 5 V TTL signal
- WEDL are 3-channel encoders with line controller (for > cable lengths)
- NEDL economic alternatives to HEDS and HEDL (24 V)
ADxx-E are stepper motors with integrated encoder - see stepper motors protection class IP! - Not only do they enable a machine-compatible IP54 version for harsh ambient conditions, they offer interference-free, fast and faultless wiring at the same time.
| Series | Pulses per revolution |
For shaft diameter (mm) |
Index | Line drive | Properties |
|---|---|---|---|---|---|
| WEDS / WEDL- 5541 | 500 - 1000 | 5-10 | Yes | Yes | 5 V TTL |
| HEDM-1600 | 200 | 3.0 | No | No | 5 V TTL |
| NEDL-5540 | 500 | 5 -6.35 | Yes | Yes | 24 V version |
| HEDS-6545 | 400-2000 | 16 | Yes | No | 5 V TTL |
| NOE1 | 500 - 2000 | 5 | yes | yes | 5V TTL |
| Archive | |||||