motor positioning controls

teaser steppermotor drives neu

The new powerful stepper motor positioning controller with integrated final output stage from Nanotec combines the latest technology in the smallest possible space with an extremely competitive price.
All new SMCI positioning controls can be quickly and easily parameterized with the NanoPro software that is available free of charge. In addition to the common setting possibilities such as phase current and microstep operation, it is also possible to store whole travel profiles (relative or abolute) and to link these with one another. The ramp generator is integrated in the hardware and, in addition to trapezoidal and sinusoidal ramps, also enables the possibilities of setting the acceleration ramp and braking ramp separately.
Optionally available encoders mean the stepper motor can also be operated in the closed control circuit (Closed-Loop) like a brushless DC motor. Naturally, however, a clock direction mode is also possible as well as control of the stepper motor with an analog signal either in terms of the speed or the position.

ADVANTAGES/FUNCTIONS

  • Digital inputs and outputs for calling up travel profiles or clock direction/analog mode, limit switch, enable, quick-stop etc..
  • Fully programmable with NanoPro software (free of charge!)
  • Sequence control/(SoftSPS) with NanoJ easy, a Java-based programming environment
  • Optical encoder evaluable, automatic error correction
  • USB, RS232, RS485, SPI or CANopen interface
  • ClosedLoop - sinusoidal commutation
  • Compact size - favorable price
  • Increased running smoothness and eliminates resonances through DSP-Drive
  SMC11  36 x 41 x151.4 A / 35 Vto 1/16, clock/direction onlyStepper Motor
  SMCI12  42 x 42 x 102 A/24 VdspDrive, Java, RS485/CANopenStepper Motor
  SMCP33   4 A / 48 VPlug-in board, dspDrive, Closed Loop, NanoJStepper Motor, BLDC
  SMCI33  90 x 54 x 223 A / 48 VUSB / RS485 / 24 V I/Os / Closed LoopStepper Motor
  SMCI35  56 x 72 x 206 A / 48 VdspDrive, RS232, Closed LoopStepper Motor
  SMCI36  86x60x226A/72VdspDrive, RS485 or CANopen, Closed LoopStepper Motor, BLDC
  SMCI47-S  115 x 76 x 2210.5 A / 48 VRS485, CANopen, USB (adapter)Stepper Motor
  N10  140x106x3910 A(N10-1) bzw. 20 A(N10-2) / 80 VEtherCAT, CANopen, Ethernetstepper motor/BLDC motor
Archive

technologie

Continue..

 

F.A.Q. for this article

Your Cart
?
de en fr tr cn