Accessories

Here you can find accessory articles for our stepper motors and servomotors as well as threaded spindles for our linear actuators. The benefit for you: You obtain everything from a single source, save shipping costs plus you have the assurance that the parts are compatible with one another.
| Series | Corresponding motors | Function |
|---|---|---|
| Connection cable | Stepper motors with junction box | The motors can be conveniently connected with the controller with these cables |
| Dampers | Stepper motors with B-shaft | Considerably reduce the tendency of the stepper motors to resonate |
| Damper for mounting flange | All stepper motors and BLDC motors | For suppressing the conducted sound/noise of the motors |
| Electronics/Other | Stepper motors, stepper motor positioning controllers, brakes, encoders etc. | Electronic accessories for controllers and motors |
| Threaded nuts | Linear electromechanical actuators LS | trapezoidal screw thread, peek |
| Threaded spindles | Linear actuators | Available in many lengths |
| Capacitors | For all SMC positioning controls + Plug&Drive motors | A capacitor buffers the re-supplied energy during the braking of stepper motors |
| Converter | For all SMC positioning controls + Plug & Drive motors | These converters are required to connect our positioning controls and Plug&Drive motors to a PC |
| Switch-mode power supplies, DIN rail | For all SMC positioning controls + Plug&Drive motors | Economic from 12 V to 48 V - 20 A from 24.90€ |
| Lubricant | Linear actuators | Available both as grease as well as dry lubricant |
| Shaft couplings | All stepper motors and BLDC motors | For easy mechanical connection to your axes/shafts/etc. |
| Archive | ||