SMCI35 - Stepper motor positioning control with ClosedLoop

schrittmotorcontroller smci35 - SMCI35 - Stepper motor positioning control with ClosedLoop

The very compact and powerful stepper motor output stage with integrated controller combines high functionality with the smallest space. When delivered, the controller is preset to clock direction mode. Current and step mode can be conveniently and suitably adapted via DIP switch. But also in the SMCI35, a choice can be made between very different modes and setting parameters with the proven NanoPro software. Thus, here again, customers can also benefit from the full range of know-how and functionality of Nanotec drive electronics accumulated over many years. In particular, the innovative, virtually noise and resonance free direct control of the end stages via microcontroller in the dspDrive® procedure can be applied in both open and closed-loop operation (current control via encoder) with minimum intrinsic development expense.

The final output stage with a continuous output of 4 A (briefly up to 6 A/phase) only needs a supply voltage of 12-48 V, and can thus replace much larger and also considerably more expensive devices in many applications.
The SMCI35 cannot be networked, but merely parameterized with a special adapter via the USB port. Numerous predefined operating modes (speed, positioning, flag position, clock direction, analog etc.) are available that cover conventional applications. Also the function of the 8 digital inputs and outputs as well as that of the two analog inputs can be freely configured. In conjunction with the integrated NanoJ programming language based on the Java standard, complete sequencing programs can be implemented on the board that can be run without a superordinate controller.

The following accessories are available for the controller (see Prices & Ordering):
USB converter: ZK-RS232-USB-3.3V
connection cable X5 (additional I/Os): ZK-ZHR6-500
connection cable X2 (encoder): ZK-ZHR5-90

Dimensions

top

SMIC35mitZubehoer - Stepper motor positioning control with ClosedLoop

Technology, software development, NanoPro, Labview integration, .dll documentation etc...

top

Schrittmotor Technologie

More..

 

Your Cart
?
de en fr tr cn