SMCI33 - Stepper motor positioning control with closed-loop controller

schrittmotorsteuerun smci33 closedloop - SMCI33 - Schrittmotorsteuerung mit Closed-Loop Controller - SMCI33 - Stepper motor positioning control with closed-loop controller

All users who are looking for a favorably priced and compact microstep final output stage as well as a flexible and easy to operate ClosedLoop positioning control will now find these requirements combined in an extremely compact housing (90 x 60 x 22 mm).

The adjustable microstep control from 200 to 25,600 steps/revolution enables quiet, uniform running behavior, reduces system resonances and increases the resolution and the interchangeability to 3-phase and 5-phase motors at the same time. A phase current of 3 A phase and a voltage of 12-48 V enables speeds of more than 3000 rpm to be reached.

The associated programming software even enables users without programming knowledge to quickly and easily program complex travel profiles (parameters such as current values and step resolution as well as distance, speed, ramp, pauses and grinding, 16 records in total) and then transmit them via the RS485 or USB interfaces to the SMCI33. The system can then be started either in automatic mode from the PC or in standalone mode with an external signal. Alternatively, all commands can of course be operated via the well documented ASCII code, where even multiple axle applications are possible via the smallest PLC.

Please note:

  • When using notebooks connected to the line supply, detach the power cable before connecting the USB cable as there is a 115 V AC voltage present from the power supply when charging the battery. When plugging in, the DC current would then run via the USB connection and destroy the controller. Repair would no longer be possible.
  • To use the SMCI33-2 (RS485) in a network, please follow the instructions in the manual precisely!

Technology, software development, NanoPro, Labview integration, .dll documentation etc...

top

Schrittmotor Technologie

More..

 

Your Cart
?
de en fr tr cn