ST8918 high torque stepper motor - Nema 34
With the highest possible torque and also compact dimensions (86 x 86 mm - Nema 34), the ST8918 stepper motor series offers a high resolution and is deployed with economically priced drives for precision speed and positioning applications. In conjunction with a microstep controller of the SMC series and with the same resolution of <0.36°, it constitutes an extremely cost-effective alternative to the multiphase stepper motors.
Miscellaneous
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Current per winding |
Holding torque |
Resistance per winding |
Inductance per winding |
Rotor moment of inertia |
Weight | Length "A" |
||
| A | Ohm | mH | gcm2 | ||||||
| ST8918S4508 | 6,4 | 311,1 | 0,28 | 1,60 | 1000 | 1.7 | 65 | ||
| ST8918M4508 | 6,4 | 594,0 | 0,33 | 3,0 | 2700 | 2.8 | 96 | ||
| ST8918M6708 | 9,5 | 594,0 | 0,23 | 2,6 | 2700 | 2.8 | 96 | ||
| ST8918L4508 | 6,4 | 933,4 | 0,55 | 6,3 | 3000 | 3.95 | 126 | ||
| ST8918L6708 | 9,5 | 933,4 | 0,23 | 2,7 | 3000 | 3.95 | 126 | ||
| ST8918D6708 | 9,5 | 1.350,6 | 0,32 | 4,9 | 4000 | 5.4 | 156 | ||
Torquecurves






