ST6318 - ultra flat stepper motor

ST6318 schraeg 4c Web - ST6318 - ultra flat stepper motor

The ultraflat, high torque ST6318F… stepper motors with a step angle of 1.8° (with microstep to < 0.02°) support all designers who require maximum torque and high positioning accuracy combined with minimum overall height. Thanks to the high torque, stable speed behavior is possible at the lowest speeds (this can often eliminate the need for gears and keeps the installation space to a minimum) and also at high speeds as well (up to 50 W can be achieved with short power-up time). The application advantages are mainly used to good effect in applications such as feeder components in semiconductor automation, medical laboratory and inspection devices, laser technology, test equipment, monitoring cameras etc.

Customer-specific versions (mechanical and electrical) can be carried out seamlessly in series solutions.

Download

series overview 

Appropriate controller

SMCI12

Miscellaneous

Motorassistent

With our stepper motor assistant you can easily find the right motor for your application. you can even compare our motors.


Speed rev/min
Torque Nm

Type Current
per
winding
Holding
torque
Resistance
per
winding
Inductance
per
winding
Rotor
moment
of inertia
Weight Length
"A"
  A
Ohm mH gcm2
ST6318F1004 1,00 6,0 3,8 2,0 16 0.095 9.6

Torquecurves

top

Legende: S= seriell, P= parallel, 1W= 1 Wicklungshälfte

Dimensions

top

FotoDimensionenST6318 -

 

Your Cart
?
de en fr tr cn