ST4209 high torque stepper motor - Nema 17
F.A.Q. for this article
Miscellaneous
Motorassistent
With our stepper motor assistant you can easily find the right motor for your application. you can even compare our motors.
The following options are available for this motortyp: Back to view of Technical Data. |
|
Encoder (1)
Encoder (8)
Gears (30)
Brakes (1)
|
|
Encoder
|
Pulses per revolution |
For shaft diameter |
Index |
Line drive |
Properties |
price |
| NOE1 |
500 - 2000 |
5 mm |
yes |
yes |
5V TTL |
0,00 Euro |
|
NEDL-5540
|
Pulses per revolution |
Index |
Line drive |
price |
| NEDL5540-A14 |
500 |
x |
x |
59,90 Euro |
|
WEDS / WEDL- 5541
|
Pulses per revolution |
Index |
Line drive |
price |
| WEDL5541-A14 |
500 |
x |
x |
41,90 Euro |
| WEDL5541-B14 |
1000 |
x |
x |
41,90 Euro |
| WEDS5541-A14 |
500 |
x |
-- |
38,10 Euro |
| WEDS5541-B14 |
1000 |
x |
-- |
38,10 Euro |
|
NOE1
|
Type |
Pulses per revolution |
For shaft diameter |
Index |
Line drive |
price |
| NOE1-05-A14 |
without interpolation |
500 |
5 mm |
x |
x |
38,60 Euro |
| NOE1-05-B14 |
2 x interpolation |
1000 |
5 mm |
x |
x |
38,60 Euro |
| NOE1-05-C14 |
4 x interpolation |
2000 |
5 mm |
x |
x |
38,60 Euro |
|
GPLE22 planetary gearing
|
Reduction ratio |
Output torque , max. |
price |
| GPLE22-1S-7 |
7:1 |
101,90 Euro |
| GPLE22-2S-9 |
9:1 |
150 Ncm |
151,80 Euro |
| GPLE22-2S-12 |
12:1 |
150 Ncm |
151,80 Euro |
| GPLE22-2S-15 |
15:1 |
150 Ncm |
151,80 Euro |
|
Planetary gear (economy)
|
Reduction ratio |
Output torque , max. |
price |
| GPLL 40-4 |
4:1 |
150 Ncm |
37,60 Euro |
| GPLL 40-14 |
14:1 |
300 Ncm |
37,60 Euro |
| GPLL 40-24 |
24:1 |
300 Ncm |
37,60 Euro |
| GPLL 40-49 |
49:1 |
540 Ncm |
44,90 Euro |
|
Planetary gear GPLE
|
Reduction ratio |
Output torque , max. |
price |
| GPLE40-1S-3 |
3:1 |
1100 Ncm |
164,30 Euro |
| GPLE40-1S-4 |
4:1 |
1500 Ncm |
164,30 Euro |
| GPLE40-1S-5 |
5:1 |
1400 Ncm |
164,30 Euro |
| GPLE40-1S-8 |
8:1 |
600 Ncm |
164,30 Euro |
| GPLE40-2S-9 |
9:1 |
650 Ncm |
201,80 Euro |
| GPLE40-2S-12 |
12:1 |
2000 Ncm |
201,80 Euro |
| GPLE40-2S-15 |
15:1 |
1800 Ncm |
201,80 Euro |
| GPLE40-2S-16 |
16:1 |
2000 Ncm |
201,80 Euro |
| GPLE40-2S-20 |
20:1 |
2000 Ncm |
201,80 Euro |
| GPLE40-2S-25 |
25:1 |
1800 Ncm |
201,80 Euro |
| GPLE40-2S-32 |
32:1 |
2000 Ncm |
201,80 Euro |
| GPLE40-2S-40 |
40:1 |
1800 Ncm |
201,80 Euro |
| GPLE40-2S-64 |
64:1 |
750 Ncm |
201,80 Euro |
| GPLE40-3S-60 |
60:1 |
2000 Ncm |
230,90 Euro |
| GPLE40-3S-80 |
80:1 |
2000 Ncm |
230,90 Euro |
| GPLE40-3S-100 |
100:1 |
2000 Ncm |
230,90 Euro |
| GPLE40-3S-120 |
120:1 |
1800 Ncm |
230,90 Euro |
| GPLE40-3S-160 |
160:1 |
2000 Ncm |
230,90 Euro |
| GPLE40-3S-200 |
200:1 |
1800 Ncm |
230,90 Euro |
| GPLE40-3S-256 |
256:1 |
2000 Ncm |
230,90 Euro |
| GPLE40-3S-320 |
320:1 |
1800 Ncm |
230,90 Euro |
| GPLE40-3S-512 |
512:1 |
750 Ncm |
230,90 Euro |
JPG
PDF
Brake BKE
|
Size |
Holding torque |
price |
| BRAKE-BKE-0.4-5.0 |
32 mm |
40 Ncm |
179,70 Euro |
|
|
| Type |
Current per winding |
Holding torque |
Resistance per winding |
Inductance per winding |
Rotor moment of inertia |
Weight |
Length "A" |
| |
A |
|
Ohm |
mH |
gcm2 |
|
|
|
ST4209X1004 |
1,00 |
17,0 |
8,7 |
16,5 |
20 |
0.15 |
22 |
|
ST4209S0404 |
0,42 |
7,6 |
13,0 |
7,5 |
35 |
0.22 |
33.5 |
|
ST4209S1006 |
0,67 |
21,2 |
8,4 |
16,0 |
35 |
0.22 |
33.5 |
|
ST4209S1404 |
1,33 |
22,0 |
2,1 |
2,5 |
35 |
0.22 |
33.5 |
|
ST4209M1206 |
0,85 |
35,4 |
6,6 |
12,8 |
54 |
0.28 |
38 |
|
ST4209M1704 |
1,68 |
36,0 |
1,65 |
4,0 |
54 |
0.28 |
38 |
|
ST4209L1206 |
0,85 |
43,8 |
6,6 |
19,2 |
68 |
0.35 |
47 |
|
ST4209L1704 |
1,68 |
44,0 |
1,65 |
5,0 |
68 |
0.35 |
47 |
|
|
Price valid when ordering at least ... Pcs.
Our offers are only intended for commercial enterprises and retailers. |
| Article |
Options |
1 |
5 |
10 |
Add to cart |
|
|
Here you can download datasheets in different formats. |
| Data sheets and characteristics |
PDF |
DXF |
DWG |
STP (3D) |
| ST4209X1004 |
|
|
|
|
| ST4209S0404 |
|
|
|
|
| ST4209S1006 |
|
|
|
|
| ST4209S1404 |
|
|
|
|
| ST4209M1206 |
|
|
|
|
| ST4209M1704 |
|
|
|
|
| ST4209L1206 |
|
|
|
|
| ST4209L1704 |
|
|
|
|
Availability: "S": standard article, small quantities available ex warehouse, "S+": preferred article, available in larger quantities ex warehouse, all other motors on request only.
Torquecurves

Dimensions

Shaft and mechanical machining
More..
Cable and connector assembly
More..