ST2818 - Miniature High Torque Stepper Motor - Nema 11
The smallest stepper motor construction size ST2818.. is suitable for applications which require high precision in small construction volumes (28 x 28 mm -Nema 11) with a long service life. At a resolution of 1.8°/step, existing controllers can also be used for this step motor.
The standardized shaft diameter of 5 mm makes it possible to install a cost-effective encoder in the double shaft version in order to monitor the rotation.
Miscellaneous
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Current per winding |
Holding torque |
Resistance per winding |
Inductance per winding |
Rotor moment of inertia |
Weight | Length "A" |
||
| A | Ohm | mH | gcm2 | ||||||
| ST2818S1006 | 0,67 | 7,1 | 5,6 | 4,0 | 9 | 0.12 | 31.5 | ||
| ST2818M1006 | 0,67 | 10,6 | 6,8 | 4,8 | 16 | 0.2 | 44.5 | ||
| ST2818L1006 | 0,67 | 12,7 | 9,2 | 5,6 | 18 | 0.25 | 50.5 | ||
| ST2818L1404 | 1,40 | 9,0 | 2,3 | 1,40 | 18 | 0,25 | 51 | ||
Torquecurves




