Stepper motor with terminal box M12/encoder
The machine-compliant stepper motors up to a protection class of IP 65 (except for shaft output) offer a consistent drive concept. Due to the same flange sizes, they are electrically and mechanically interchangeable with the standard motors of the series ST5918. The terminal box on the rear panel makes the motors only slightly longer! They are distinguished in particular by their wide range of powers and applications as well as by their high level of availability.
Encoders used: 3-channel with 500 pulses/rev and line controller, 5 V TTL signal each (for 24 V, please contact us! )
Miscellaneous
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Current per phase |
Holding torque |
Resistance per winding |
Inductance per winding |
Rotor moment of inertia |
Length "A" |
Type | ||
| A | Ohm | mH | gcm2 | ||||||
| AS5918S2804 | 2.8 | 85,0 | 0,75 | 2,6 | 230 | 73 | |||
| AS5918S2804-E | 2.8 | 85,0 | 0,75 | 2,6 | 230 | 73 | with 5 V encoder; 500 incr./rev. | ||
| AS5918M2804 | 2.8 | 104,7 | 0,85 | 3,6 | 290 | ||||
| AS5918M2804-E | 2.8 | 104,7 | 0,85 | 3,6 | 290 | 77 | with 5 V encoder; 500 incr./rev. | ||
| AS5918L4204 | 4.2 | 198,0 | 0,50 | 1,90 | 480 | 98 | |||
| AS5918L4204-E | 4.2 | 198,0 | 0,50 | 1,90 | 480 | 98 | with 5 V encoder; 500 incr./rev. | ||
| AS5918L4204-EB | 4,2 | 198,0 | 0,50 | 1,90 | 480 | 138 | with 5 V encoder + brake; 500 incr./rev | ||
Torquecurves



