Stepper motor with terminal box M12 connector (+ encoder)
Through their electrical and mechanical interchangeability with the standard motors, the machine-compliant stepper motors up to a protection class of IP 65 offer a consistent drive concept. The extremely compact junction box is only 16 mm longer and provides the constructor with an easy, fast and economic expansion option with high availability at the same time.
In addition to use under extreme ambient conditions as well as reduced filtering and EMC effort, prefabricated cables enable fast and faultless wiring and commissioning.
Encoders used:
3-channel with 500 pulses/rev and line controller, 5 V TTL signal each (for 24 V, please contact us!)
Miscellaneous
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Current per phase |
Holding torque |
Resistance per winding |
Inductance per winding |
Rotor moment of inertia |
Length "A" |
Type | ||
| A | Ohm | mH | gcm2 | ||||||
| AS4118L1804 | 1.8 | 50,0 | 1,75 | 5,4 | 82 | 70.4 | M12 connector | ||
| AS4118L1804-E | 1.8 | 50,0 | 1,75 | 5,4 | 82 | 66 | 2 x M12 connector | ||
| AS4118L1804-EB | 1,80 | 50,0 | 1,75 | 3,3 | 82 | 106,4 | |||
Torquecurves

