Stepper motor with terminal box M12

Stepper motors AS2818 - Stepper motor with terminal box M12

The machine-compliant stepper motors up to a protection class of IP 54 (65 on request) offer a consistent drive concept. Due to the same flange sizes, they are electrically and mechanically interchangeable with the ST2818 standard motor. The terminal box on the rear panel makes the motors only slightly longer! They are distinguished in particular by their wide range of powers and applications as well as by their high level of availability.

Download

Series overview 

Appropriate controller

SMC11

SMCI33

Miscellaneous

Applicable for this engine size: Gears (8)
Available performance values (contact us for other values)
Type Current
per
phase
Holding
torque
Resistance
per
winding
Inductance
per
winding
Rotor
moment
of inertia
Length
"A"
Type
  A
Ohm mH gcm2
AS2818S0604 0.67 7,0 5,6 4,0 9 52 M12 connector
AS2818L0604 0.67 12,0 9,2 5,6 18 71.3 M12 connector

Torquecurves

top

Legende: S= seriell, P= parallel, 1W= 1 WicklungshälfteLegende: S= seriell, P= parallel, 1W= 1 Wicklungshälfte

Wellenbearbeitung

More..

 

Your Cart
?
de en fr tr cn