Stepper motor with terminal box PG gland/encoder
Through their electrical and mechanical interchangeability with the standard motors, the machine-compliant stepper motors up to a protection class of IP 65 offer a consistent drive concept. The extremely compact junction box is only 16 mm longer and provides the constructor with an easy, fast and economic expansion option with high availability at the same time.
In addition to use under extreme ambient conditions as well as reduced filtering and EMC effort, prefabricated cables enable fast and faultless wiring and commissioning.
The motors come as standard with a 2m cable (in the encoder version, with 2 cables) of the type LAPP Ölflex 5G0.75 115CY, shielded
Encoders used:
500 increments/rev., line controller and index (one pulse at 360°), 5 V TTL signal (others available on request!)
Miscellaneous
|
|||||||||
|---|---|---|---|---|---|---|---|---|---|
| Type | Current per phase |
Holding torque |
Resistance per winding |
Inductance per winding |
Rotor moment of inertia |
Length "A" |
Type | ||
| A | Ohm | mH | gcm2 | ||||||
| AP8918M6404 | 6.4 | 594,0 | 0,33 | 3,0 | 2700 | 118 | PG gland | ||
| AP8918M6404-E | 6.4 | 594,0 | 0,30 | 3,0 | 2700 | 118 | with encoder | ||
| AP8918L9504 | 9.5 | 933,0 | 0,23 | 2,7 | 3000 | 148 | PG gland | ||
| AP8918L9504-E | 9.5 | 933,0 | 0,23 | 2,7 | 3000 | 148 | with encoder | ||
Torquecurves


