3-channel 24 V encoder
In addition to their very compact shape (flatter than HEDS/ HEDL) and low inherent mass, the 3-channel encoders of the NEDL series are primarily distinguished by their quick and easy assembly.
In comparison to the larger encoders, they are also more economic with the same technical features! The 24 V version is suitable for connection to PLC positioning controls.
Please note that no cable is included in the scope of delivery of the NEDL encoder. The cable must be ordered separately|
|
||||||
|---|---|---|---|---|---|---|
| Type | Pulses per revolution |
For shaft diameter |
Index | Line drive | ||
| mm | ||||||
| NEDL5540-A14 | 500 | 5 | x | x | ||
| NEDL5540-A06 | 500 | 6.35 | x | x | ||
If you want to use the NEDL with ST8918 encoder, you have to order motor and encoder together. Assembly can only be done at Nanotec!