SMC61 final output stage

This product is archived and online not available.

Schrittmotorsteuerung SMC61 - SMC61 final output stage

The low noise and low loss SMC61 final output stage covers the whole power range of the motors of construction sizes 56, 86 and 110 with a phase current of up to 10 A. The motor phases are controlled with the full supply voltage so that highly dynamic drives can be realized in conjunction with low inductive motor types.

Adjustable microstep resolution from a full step to an eighth of a step enables quiet and uniform running behavior at step frequencies up to 150 kHz.

Download

Datasheet 

Manual 

F.A.Q. for this article

 

Your Cart
?
de en fr tr cn