SMC46 final output stage (metal housing)

This product is archived and online not available.

Schrittmotorsteuerung SMC46 - SMC46 final output stage (metal housing)

The compact microstep final output stage is suitable for phase currents to 6 A and for an operating voltage to 72 V. The microstep mode to a step resolution of 1/32 enables quiet running behavior and helps avoid resonances.

Download

Datasheet 

Manual 

F.A.Q. for this article

 

Your Cart
?
de en fr tr cn