If you want to install an RS485 network, please note our instructions in the manual and on the relevant product pages of the SMCI and Plug & Drive motors.
- When using notebooks connected to the line supply, detach the power cable before connecting the USB cable as there is a 115 V AC voltage present from the power supply when charging the battery. When plugging in, the DC current would then run via the USB connection and destroy the controller. Repair would no longer be possible.
|
|
||||
|---|---|---|---|---|
| Type | Type | Cable length | ||
| m | ||||
| ZK-RS232-USB-3.3V | Converter RS232-USB (TTL for SMCI35) | 2 | ||
| ZK-RS485-RS232 | RS485-RS232 converter cable for PC connection | 2 | ||
| ZK-RS485-USB | RS232-USB converter cable for PC connection | 2 | ||