Brake for stepper motors and servomotors
The safety brakes from Nanotec have a compact flange construction and provide simple and quick assembly. The brakes are electro-magnetically ventilated and can be used anywhere where moving masses are to be slowed in a very short time or defined to be maintained and the brake moment generated must be available – even if there is a power failure.
They are low-wear, fitted with asbestos-free friction pads and provide simple and quick assembly through the permanently adjusted air gap (in BL.. and BW..).
The braking force is applied with the aid of a pressure spring (BL.., BW..) and a permanent magnet (BK..).
A voltage of 24 V DC must be applied to all brakes for venting.
The brakes must always be mounted on the motors by Nanotec. Self-assembly on the motors is not possible. The quoted price includes assembly.
|
|
||||||
|---|---|---|---|---|---|---|
| Type | Holding torque |
For shaft diameter |
Size | Weight | ||
| mm | ||||||
| Brake-BL - 0.24 - 5.0 | 24 | 5 | 37 | 0.10 | ||