Brake for stepper motors and servomotors

Schrittmotor bremse BKE - Brake for stepper motors and servomotors

The safety brakes from Nanotec have a compact flange construction, are low-wear, fitted with asbestos-free friction pads and provide simple and quick assembly through the permanently adjusted air gap. The brakes are electro-magnetically ventilated and can be used anywhere where moving masses are to be slowed in a very short time or defined to be maintained and the brake moment generated must be available – even if there is a power failure.

The braking force is applied with the aid of a pressure spring (BW brakes) or a permanent magnet. A voltage of 24 V DC must be applied to all brakes for venting.

The Nano brake module (PWM controller) reduces the power and heat losses by 35%, thus enabling a higher stopping and activation time of the motor and eliminating the external suppression diode.

The brakes must always be mounted on the motors by Nanotec. Self-assembly on the motors is not possible. If the brakes are not to be assembled directly on the motor, this can also be purchased without attachment.
Application instructions: Please do not brake the motor directly with the brake! The brake should only be used as a safety brake.

Download

Series Overview 

F.A.Q. for this article

Type Holding
torque
For shaft
diameter
Size Weight
 
mm
BRAKE-BKE-0.4-5.0 40 5 32 0.08
BRAKE-BKE-1.0-6.35 100 6.35 34 0.11
BRAKE-BKE-2.0-6.35 200 6.35 42 0.18

Please note: The BKE brakes cannot be installed on a motor by the customer and must therefore be ordered along with a motor.

 

Your Cart
?
de en fr tr cn