Spur gear

Schrittmotor getriebe GN - Spur gear

The spur gear units have been developed for the simple assembly of our stepper motors with helically-toothed pinion gears. This enabled the primary noise source to be reduced by 7 dB.
GN..K gears have the same diameter as the motors which considerably facilitates installation. High axial and radial forces can be achieved through the use of ball bearings. Thus the developers are provided with an extremely powerful and low-cost gearing unit.

Caution: Please note the possible motor/gear combinations in the "Series overview" PDF!

THESE GEARS DO NOT FIT ON OUR STANDARD MOTORS!!

Other reduction ratios of the spur gears are available on request as well as stored in the datasheet.

Download

Series overview 

Gear Size Reduction ratio Output
torque
, max.
Efficiency
factor
Weight
 
Ncm %
GEAR-1GN9K 41 9:1 50 72 0.08
GEAR-1GN25K 41 25:1 100 52 0.08
GEAR-2GN5K 60 5:1 75 81 0.45
GEAR-2GN9K 60 9:1 90 81 0.08
GEAR-2GN25K 60 25:1 125 73 0.45
GEAR-2GN50K 60 50:1 180 66 0.45
GEAR-4GN5K 80 5:1 100 81 0.70
GEAR-4GN9K 80 9:1 120 81 0.70
GEAR-4GN25K 80 25:1 220 73 0.70
GEAR-4GN50K 80 50:1 350 66 0.70

 

Your Cart
?
de en fr tr cn