Shaft couplings for all stepper motors and BLDC motors
The Oldham couplings from Nanotec are easy to install due the short
construction and can transfer high forces with low
shaft offset. Damage to the shaft is
excluded by the clamp fastening.
A nylon transmission disc attenuates noise and provides
excellent insulation properties (3 kV between two shafts) with potential-
free construction.
Use:
Wherever play-free power transmission is needed:
Stepper motors, servomotors, encoders, tacho generator etc
Further details on the shaft couplings can be found in the datasheet in the right download area of this website.
Other borehole diameters are possible from a order quantity of min. 50 pieces!
Please always order 2 couplings + 1 transmission disc!
|
|
||||||
|---|---|---|---|---|---|---|
| Type | Size | For shaft diameter |
Type | Weight | ||
| mm | ||||||
| ZW-235-19-20 | 19 | 5 | Coupling | 0.012 | ||
| ZW-235-19-0 | 19 | - | Transmission disc | 0.010 | ||
| ZW-234-25-24 | 25 | 6.35 | Coupling | 0.031 | ||
| ZW-234-25-0 | 25 | - | Transmission disc | 0.020 | ||
| ZW-234-41-38 | 41 | 14 | Coupling | 0.148 | ||
| ZW-234-41-0 | 41 | - | Transmission disc | 0.030 | ||