ADB87 brushless EC servomotor - 250-650 W, IP65
This product is archived and online not available.
The low-price electronically commutated 3-phase brushless motors (EC motors) are ideally suited for applications with highly smooth operation and service life. The highly energetic permanent magnets enable high acceleration and speeds of up to 6,000 rpm with excellent efficiency. The rotor position is fed back electronically via three 120° offset Hall sensors.
Encoders used:
3-channel with 500 pulses/rev and line controller, 5 V TTL signal each (for 24 V, please contact us! )
Caution: The connectors are not included in the delivery and must be ordered separately!
|
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Nominal power |
Nominal voltage |
Nominal current |
Nominal torque |
Peak current |
Peak torque |
Nominal speed |
Weight | Length "A" |
||
| W | V | A | A | U/min | |||||||
| ADB87S01-E | 200 | 48 | 6.25 | 70 | 17.95 | 201 | 3000 | 1.85 | 86 | ||
| ADB87M01-E | 430 | 48 | 10.77 | 140 | 32.31 | 420 | 3000 | 2.60 | 113 | ||
| ADB87L01-E | 650 | 48 | 17.95 | 210 | 53.85 | 630 | 3000 | 4.00 | 140 | ||
