DB87 brushless EC servomotor - 250-650 W
Due to the two high-precision thrust ball bearings, the brushless motors of the DB87 series offer the maximum power output and also reach a considerably higher expected service life than DC brush motors. The integrated Hall sensors enable simple speed control and can be expanded into a high-performance servomotor for high speed ranges with the favorably priced Nanotec encoder. High-performance gears enable rapid adaptation to the respective application where high torques are demanded.
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Nominal power |
Nominal voltage |
Nominal current |
Nominal torque |
Peak current |
Peak torque |
Nominal speed |
Weight | Length "A" |
||
| W | V | A | A | U/min | |||||||
| DB87S01-S | 200 | 48 | 6.25 | 70 | 17.95 | 201 | 3000 | 1.85 | 86 | ||
| DB87M01-S | 430 | 48 | 10.77 | 140 | 32.31 | 420 | 3000 | 2.60 | 113 | ||
| DB87L01-S | 650 | 48 | 17.95 | 210 | 53.85 | 630 | 3000 | 4.00 | 140 | ||
Shaft and mechanical machining
