DB57 brushless EC servomotor - 50-100 W
With best power output and very smooth operation, the brushless motors of the DB57 series offer an economic alternative to the DC motors with considerably higher expected service life at the same time. The integrated Hall sensors enable simple speed control and can be expanded into a high-performance servomotor for high speed ranges with the easily attached and favorably priced Nanotec encoder. Compact gears enable rapid and simple adaption for application with high torque requirements.
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Nominal power |
Nominal voltage |
Nominal current |
Nominal torque |
Peak current |
Peak torque |
Nominal speed |
Weight | Length "A" |
||
| W | V | A | A | U/min | |||||||
| DB57S01 | 50 | 24 | 3.58 | 19 | 10.57 | 56 | 2700 | 0.59 | 50.8 | ||
| DB57L01 | 80 | 24 | 4.67 | 28 | 17.67 | 106 | 2740 | 0.87 | 76.2 | ||
| DB57C01 | 120 | 24 | 5.87 | 37 | 21.27 | 134 | 2800 | 1.50 | 101.6 | ||
Shaft and mechanical machining
