DB28 brushless EC servomotor - 14 - 48 W
As well as the high power output and smooth running, the ultra compact brushless (BLDC) motors of the DB28 series provide a substantially longer expected service life than DC motors. The integrated Hall sensors provide simple speed control and can be turned into a powerful servomotor (link DB-A) with the easy to assemble and favorably priced Nanotec encoder for high speed ranges. Corresponding gears expand its application where higher torques are demanded.
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Nominal power |
Nominal voltage |
Nominal current |
Nominal torque |
Peak current |
Peak torque |
Nominal speed |
Weight | Length "A" |
||
| W | V | A | A | U/min | |||||||
| DB28S01 | 6 | 15 | 0.51 | 0.7 | 2.5 | 2.1 | 8000 | 0.06 | 26 | ||
| DB28M01 | 14 | 24 | 0.88 | 1.4 | 2.8 | 4.2 | 10000 | 0.082 | 38 | ||
| DB28L01 | 16 | 24 | 1.0 | 5.0 | 3.0 | 15 | 3700 | 0.28 | 77 | ||
Shaft and mechanical machining
