DB22 brushless EC servomotor - 8-20 W
The miniature BLDC motors of the DB22 series are designed for high speeds and power outputs and reach a high service life due to the brushless construction. The integrated Hall sensors provide simple speed control. They can be simply turned into a powerful servomotor with the easy to assemble and favorably priced encoder. Planetary gears with identical construction enable higher torques and hence expand the power spectrum.
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Nominal power |
Nominal voltage |
Nominal current |
Nominal torque |
Peak current |
Peak torque |
Nominal speed |
Weight | Length "A" |
||
| W | V | A | A | U/min | |||||||
| DB22M01 | 3.8 | 24 | 0.265 | 0.8 | 1.1 | 2.1 | 4800 | 0.07 | 45 | ||
| DB22L01 | 7.7 | 24 | 0.62 | 2.2 | 1.5 | 5.0 | 3500 | 0.12 | 68 | ||
Shaft and mechanical machining
