Service

Customer-specific solutions are our strength, not only in production, but also in design and development. Based on the experience of our series products, we develop complete assemblies and device controls with optimum performance and price for your special application.
Cable and connector production
Adapted, ready-to-assemble drive solutions allow our customers fast, economic and reliable installation. Our drive components can, therefore, be delivered without further machining with test protocols, label, packaging etc. (Just-in-time, also per Kanban system) directly in the production line.
In the area of electrical customization, the flexible and extensive cable assembly service (for small and large series from the simple cable with crimp connector up to multi-wire electrical cable with multiconnectors) offers rapid motor installation. Select the best from the examples shown or send us a small sketch of your required assembly or simply call us.
Shaft machining
In many cases suitably adapted, ready-to-assemble shaft versions contribute to a fast and economic solution due to the omission of an internal production step as the motor can be delivered in your production line without further machining (just-in-time or Kanban etc.). Other special versions such as hollow shaft motors, for example, also allow applications that are not possible with a standard stepper motor.
Depending on the complexity of the machine setting, we offer machining from 1, 25 or 250 pieces.
Mechanical development
Our motors move the mechanics in the machines of our customers with toothed wheels, spindles, toothed drive belts and a wide range of variants. We bring the experience gained in the design of the appropriate interfaces, the service life-conform selection of components, and the production-optimized construction into customer projects in the development of complete mechanical modules.