Products

Produkte

For more than 15 years Nanotec Electronic GmbH & CO KG has provided its customers with product solutions in the field of stepper motor power transmission technology.

As well as the standard hybrid high-torque stepper motors with a step resolution of 1.8° or 0.9°, the ST2018 series with 20 mm diameter to ST11018 with 110 mm diameter and 25 Nm torque, so-called "low-cost" or Canstack stepper motors are also available for cost-sensitive applications.

In addition, Nanotec has also built linear actuators on a stepper motor basis for more than 7 years. An overview can be found in the menu item of the same name as can the stepper motor options Encoders, Gears or Brakes.

Approx. 70% of our motors have a customer-specific design. On request, we would be glad to provide you with an offer from our wide range of products.

Contact information

Nanotec Electronic GmbH & Co. KG

Kapellenstr. 6
D-85622 Feldkirchen b. München
Tel. ++49 89 900 686-0
Fax ++49 89 900 686-50

Motorassistent

With our stepper motor assistant you can easily find the right motor for your application. you can even compare our motors.


Speed rev/min
Torque Nm

FAQ - Many answers to your questions on stepper motor technology

top

Frequently asked questions

Technology

top

Schrittmotor Technologie

Shaft and mechanical machining

top

Wellenbearbeitung

Cable and connector assembly

top

kabelbearbeitung

Your Cart
?
de en fr tr cn