Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese


The following shaft modifications are possible for all motors of the ST and IP, PD and DB series starting with an order quantity of 1 piece.

They can be ordered through the configuration tool in our online shop. See the overview of the flat-sided shaft modifications.

D-Cut / Flat-Sided Shaft

The flat-sided shaft offers higher rotation prevention compared to the round shaft, especially when the system is subject to increased requirements through a change in load and direction.

The dimensions for the respective motor size are shown in the configurator. The flat-sided shaft is standard at the DC motorseries.

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved