Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

LSP15-LSP42 - Permanent Magnet Linear Positioning Drives LSP

Description
Dimensions
Documentation
Accessories

LSP linear positioning drives are based on a permanent magnet stepper motor with a metric thread on the motor shaft so that any rotation of the motor shaft with a matching nut is translated into a linear motion.

The actuators allow finely metered adjustments, such as for tracking and positioning sensors in medical and optical devices. They are just as suited for engineering tasks that involve tensioning, opening and closing as well as precise tracking of valve and flap adjustments in air conditioning and control devices.

LSP1518M0104

LSP2575M0506

LSP3575M0206

LSP4275M0206

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Models
Type Force Feed Screw Length Length "A" Options Price Basket Compare
N mm/s
LSP1518M0104-M2X0,4
Click to open article details
3 20 18 11 € 15,40

LSP1518M0104-M2X0,4 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data LSP1518M0104-M2X0,4

 
Technical Data
Resistance per Winding
170 Ohm
Pitch of screw
0.4 mm
Weight
0.013 kg
Inductance per Winding
28 mH
Current per Winding
0.071 A
Resolution
20 µm/step
 
Amount/Price
LSP1518M0104-M2X0,4
  • 1-4: € 15,40
  • 5-9: € 14,63
  • 10+: € 13,86
Availability[?]
  • 107 in Stock
 
LSP2575M0506-M2X0,4
Click to open article details
10 15 28.5 15 € 18,90

LSP2575M0506-M2X0,4 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data LSP2575M0506-M2X0,4

 
Technical Data
Resistance per Winding
10 Ohm
Pitch of screw
0.4 mm
Weight
0.0312 kg
Inductance per Winding
2 mH
Current per Winding
0.5 A
Resolution
8.3 µm/step
 
Amount/Price
LSP2575M0506-M2X0,4
  • 1-4: € 18,90
  • 5-9: € 17,95
  • 10+: € 17,01
Availability[?]
  • 262 in Stock
 
LSP3575M0206-M3X0,5
Click to open article details
40 10 28.5 22 € 23,10

LSP3575M0206-M3X0,5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data LSP3575M0206-M3X0,5

 
Technical Data
Resistance per Winding
60 Ohm
Pitch of screw
0.5 mm
Weight
0.094 kg
Inductance per Winding
45 mH
Current per Winding
0.22 A
Resolution
10 µm/step
 
Amount/Price
LSP3575M0206-M3X0,5
  • 1-4: € 23,10
  • 5-9: € 21,94
  • 10+: € 20,79
Availability[?]
  • 6 in Stock
  • 50 pieces after 18.05.17
 
LSP4275M0206-M3X0,5
Click to open article details
50 10 28.5 22 € 32,20

LSP4275M0206-M3X0,5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data LSP4275M0206-M3X0,5

 
Technical Data
Resistance per Winding
70 Ohm
Pitch of screw
0.5 mm
Weight
0.134 kg
Inductance per Winding
50.5 mH
Current per Winding
0.18 A
Resolution
10 µm/step
 
Amount/Price
LSP4275M0206-M3X0,5
  • 1-4: € 32,20
  • 5-9: € 30,59
  • 10+: € 28,98
Availability[?]
  • 34 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved