Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

LP25-LP35 - Permanent Magnet Linear Actuators

Description
Dimensions
Documentation
Accessories

The rotary motion can be converted to linear motion by the thread nut integrated in the linear stepper motor (linear actuator) without elaborate engineering. Thus, this compact design enables a space and weight-saving linear adjustment in regard to force and speed, which the LP provides at very low cost.

The LPV2525S0104-Tr3,5x1 has an antirotational device (captive). Delivery includes the threaded screw.

LP2515S0104

LP3575S0504

LPV2515S0104

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Models
Type Force Resolution Stroke "A" Length "A" Options Price Basket Compare
N µm/step
LPV2515S0104-TR3,5X1
Click to open article details
5 41.7 12 16 € 26,60

LPV2515S0104-TR3,5X1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data LPV2515S0104-TR3,5X1

 
Technical Data
Weight
0.04 kg
Resistance per Winding
53 Ohm
Pitch of screw
1 mm
Step Resolution
15 ° (full step)
Current per Winding
0.1 A
 
Amount/Price
LPV2515S0104-TR3,5X1
  • 1-4: € 26,60
  • 5-9: € 25,27
  • 10+: € 23,94
Availability[?]
  • 109 in Stock
  • 250 pieces after 12.04.17
 
LP2515S0104-TR3,5X1
Click to open article details
5 41.7 30 16.5 € 25,20

LP2515S0104-TR3,5X1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data LP2515S0104-TR3,5X1

 
Technical Data
Weight
0.036 kg
Resistance per Winding
53 Ohm
Pitch of screw
1 mm
Step Resolution
15 ° (full step)
Current per Winding
0.1 A
 
Amount/Price
LP2515S0104-TR3,5X1
  • 1-4: € 25,20
  • 5-9: € 23,94
  • 10+: € 22,68
Availability[?]
  • 2 in Stock
  • 500 pieces after 13.04.17
 
LP3575S0504-TR3.5X1
Click to open article details
55 25.4 75 17.5 € 45,60

LP3575S0504-TR3.5X1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Nanolube Lubricant € 9,60
Data Sheets/3D Data LP3575S0504-TR3.5X1

 
Technical Data
Weight
0.086 kg
Resistance per Winding
11 Ohm
Pitch of screw
1.22 mm
Step Resolution
7.5 ° (full step)
Current per Winding
0.46 A
 
Amount/Price
LP3575S0504-TR3.5X1
  • 1-4: € 45,60
  • 5-9: € 43,32
  • 10+: € 41,04
Availability[?]
  • 40 in Stock
  • 150 pieces after 13.04.17
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved