Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

L59-A - Linear Actuators with Lead Screw and Linear Slide

Description
Dimensions
Documentation
L59-A - Linear Actuators with Lead Screw and Linear Slide

The rotary motion of the stepper motor is directly converted into a linear motion using the L59-A series motors.

Highly precise feeding can be achieved using these motors without requiring additional mechanical components. These motors can also be interchanged with standard 56-mm stepper motors and linear actuators.

The combination of a high-torque stepper motor with a high-pitch screw not only gives the linear actuators of the L59 series an extremely high positioning speed (and extremely short positioning times) but, in its compact form, also enables high thrust and drag forces. In conjunction with suitable SMCI microstep drivers, this actuator series is suitable for precision linear axes.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values. More information can be found in the .Moving against fixed end stops should be avoided.

L5918-A

Please click on the respective product in the list below to download datasheets.

Models
Type Force Feed Length "A" Options Price Basket Configuration Compare
N mm/s
L5918S2008-T10x2-A
Click to open article details
800 70 51
€ 211,90

L5918S2008-T10x2-A was added to the basket

L59-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L5918S2008-T10X2-A25

L5918S2008-T10X2-A50

 
Technical Data
Resistance per Winding
1.5 Ohm
Weight
0.8/0.85 kg
Pitch of screw
2 mm
Resolution
10 µm/step
Housing Length "B"
47/72 mm
Current per Winding
2 A
Max. Axial Play
±0.07 mm
 
Amount/Price
L5918S2008-T10X2-A25
  • 1-4: € 211,90
  • 5-9: € 201,30
  • 10+: € 180,11
Availability[?]
  • 0 in Stock
L5918S2008-T10X2-A50
  • 1-4: € 222,40
  • 5-9: € 211,28
  • 10+: € 189,04
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L5918S2008-T10x2-A
L5918S2008-T10x6-A
Click to open article details
500 130 51
€ 205,50

L5918S2008-T10x6-A was added to the basket

L59-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L5918S2008-T10X-A25

L5918S2008-T10X6-A50

 
Technical Data
Resistance per Winding
1.5 Ohm
Weight
0.8/0.85 kg
Pitch of screw
6 mm
Resolution
30 µm/step
Housing Length "B"
47/72 mm
Current per Winding
2 A
Max. Axial Play
±0.05 mm
 
Amount/Price
L5918S2008-T10X-A25
  • 1-4: € 205,50
  • 5-9: € 195,22
  • 10+: € 174,67
Availability[?]
  • 3 in Stock
L5918S2008-T10X6-A50
  • 1-4: € 207,70
  • 5-9: € 197,31
  • 10+: € 176,54
Availability[?]
  • 17 in Stock
 
Configuration
Possible options:
L5918S2008-T10x6-A
L5918L3008-T10x2-A
Click to open article details
1000 80 76
€ 242,40

L5918L3008-T10x2-A was added to the basket

L59-A - Linear Actuators with Lead Screw and Linear Slide
Data Sheets/3D Data L5918L3008-T10x2-A25

L5918L3008-T10x2-A50

 
Technical Data
Resistance per Winding
1 Ohm
Weight
1.15/1.20 kg
Pitch of screw
2 mm
Resolution
10 µm/step
Housing Length "B"
47/72 mm
Current per Winding
3 A
Max. Axial Play
±0.07 mm
 
Amount/Price
L5918L3008-T10x2-A25
  • 1-4: € 242,40
  • 5-9: € 230,28
  • 10+: € 206,04
Availability[?]
  • 0 in Stock
L5918L3008-T10x2-A50
  • 1-4: € 250,90
  • 5-9: € 238,35
  • 10+: € 213,26
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L5918L3008-T10x2-A
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved