Logo Nanotec

  • Engl. US
  • Deutsch

L41 – Linear Actuators with Lead Screw/Fine-Pitch Screw Thread

Description
Dimensions

The combination of a high-torque stepper motor with a high pitch spindle not only gives the linear actuators of the L4118 series an extremely high positioning speed (or extremely short manipulating times) but, in its compact form, also enables still high thrust and tractive forces.

Compared with the L4218 series, the new series now has an improved construction of the processed PEEK bushing in the motor hollow shaft, these new motors are even 30% more economical with improved availability. The new L4118 model now also has an adjusting nut in the front bearing flange for convenient adjustment of the axial play of the shaft.



Models
Type ForceSpeedResolution
Current
Length "A" Options Price Basket Configuration Compare
Nmm/sµm/StepA/winding
L4118S1404-M6X1 902051.431 € 52,90
Technical Data
Resistance per Winding
2 Ohm
Weight
0.2 kg
Inductance per winding
3.6 mH
Nut Length "L"
15 mm
Spindel Pitch
1 mm
 
Amount/Price
L4118S1404-M6X1
  • 1-4: € 52,90
  • 5-9: € 50,25
  • 10+: € 44,96
Availability:
  • 0 within a week
  • 45 pieces preordered, potentially available on request
  • 76 pieces after 08.07.13
 
Configuration
Possible options:
L4118S1404-M6X1
L4118L1804-M6X1 2004051.849 € 66,59
Technical Data
Resistance per Winding
1.75 Ohm
Weight
0.34 kg
Inductance per winding
3.3 mH
Nut Length "L"
15 mm
Spindel Pitch
1 mm
 
Amount/Price
L4118L1804-M6X1
  • 1-4: € 66,59
  • 5-9: € 63,26
  • 10+: € 56,60
Availability:
  • 22 within a week
 
Configuration
Possible options:
L4118L1804-M6X1
L4118S1404-T6X1 2005051.431 € 52,90
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.2 kg
Inductance per winding
3.6 mH
Nut Length "L"
15 mm
Spindel Pitch
1 mm
 
Amount/Price
L4118S1404-T6X1
  • 1-4: € 52,90
  • 5-9: € 50,25
  • 10+: € 44,96
Availability:
  • 3 within a week
  • 50 pieces after 03.06.13
 
Configuration
Possible options:
L4118S1404-T6X1
L4118S1404-T6X2 20050101.431 € 52,90
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.2 kg
Inductance per winding
3.6 mH
Nut Length "L"
15 mm
Spindel Pitch
2 mm
 
Amount/Price
L4118S1404-T6X2
  • 1-4: € 52,90
  • 5-9: € 50,25
  • 10+: € 44,96
Availability:
  • 487 within a week
  • 20 pieces preordered, potentially available on request
 
Configuration
Possible options:
L4118S1404-T6X2
L4118S1404-T5X5 100250251.431 € 52,90
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.2 kg
Inductance per winding
3.6 mH
Nut Length "L"
20 mm
Spindel Pitch
5 mm
 
Amount/Price
L4118S1404-T5X5
  • 1-4: € 52,90
  • 5-9: € 50,25
  • 10+: € 44,96
Availability:
  • 3 within a week
  • 25 pieces after 09.07.13
 
Configuration
Possible options:
L4118S1404-T5X5
L4118M1804-T6X1 2505051.838 € 56,50
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
1.1 Ohm
Weight
0.24 kg
Inductance per winding
1.85 mH
Nut Length "L"
15 mm
Spindel Pitch
1 mm
 
Amount/Price
L4118M1804-T6X1
  • 1-4: € 56,50
  • 5-9: € 53,67
  • 10+: € 48,02
Availability:
  • 40 within a week
 
Configuration
Possible options:
L4118M1804-T6X1
L4118M1804-T6X2 250100101.838 € 56,50
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
1.1 Ohm
Weight
0.24 kg
Inductance per winding
1.85 mH
Nut Length "L"
15 mm
Spindel Pitch
2 mm
 
Amount/Price
L4118M1804-T6X2
  • 1-4: € 56,50
  • 5-9: € 53,67
  • 10+: € 48,02
Availability:
  • 11 within a week
  • 100 pieces after 26.08.13
 
Configuration
Possible options:
L4118M1804-T6X2
L4118M1804-T5X5 150250251.838 € 56,50
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
1.1 Ohm
Weight
0.24 kg
Inductance per winding
1.85 mH
Nut Length "L"
20 mm
Spindel Pitch
5 mm
 
Amount/Price
L4118M1804-T5X5
  • 1-4: € 56,50
  • 5-9: € 53,67
  • 10+: € 48,02
Availability:
  • 20 within a week
  • 46 pieces preordered, potentially available on request
  • 99 pieces after 09.07.13
 
Configuration
Possible options:
L4118M1804-T5X5
L4118L1804-T6X1 3008051.849 € 66,59
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
1.75 Ohm
Weight
0.34 kg
Inductance per winding
3.2 mH
Nut Length "L"
15 mm
Spindel Pitch
1 mm
 
Amount/Price
L4118L1804-T6X1
  • 1-4: € 66,59
  • 5-9: € 63,26
  • 10+: € 56,60
Availability:
  • 33 within a week
  • 20 pieces preordered, potentially available on request
 
Configuration
Possible options:
L4118L1804-T6X1
L4118L1804-T6X2 400150101.849 € 66,59
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
1.75 Ohm
Weight
0.34 kg
Inductance per winding
3.3 mH
Nut Length "L"
15 mm
Spindel Pitch
2 mm
 
Amount/Price
L4118L1804-T6X2
  • 1-4: € 66,59
  • 5-9: € 63,26
  • 10+: € 56,60
Availability:
  • 74 within a week
  • 25 pieces after 26.08.13
 
Configuration
Possible options:
L4118L1804-T6X2
L4118L1804-T5X5 250250251.849 € 66,59
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
1.75 Ohm
Weight
0.34 kg
Inductance per winding
3.3 mH
Nut Length "L"
15 mm
Spindel Pitch
5 mm
 
Amount/Price
L4118L1804-T5X5
  • 1-4: € 66,59
  • 5-9: € 63,26
  • 10+: € 56,60
Availability:
  • 3 within a week
  • 40 pieces preordered, potentially available on request
 
Configuration
Possible options:
L4118L1804-T5X5