Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

L41 - Linear Actuators with Lead Screw

Description
Dimensions
Documentation
Accessories

The combination of a high-torque stepper motor with a high-pitch screw not only gives the linear actuators of the L41 series an extremely high positioning speed (and extremely short positioning times) but, in its compact form, also enables high thrust and drag forces.

Compared with the L4218 series, the new series has animproved designof the processed PEEK bushing in the motor hollow shaft. In addition, these new motors are actually 30% more economicalwith improved availability.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values. More information can be found in the .Moving against fixed end stops should be avoided.

Threaded screws are not included in the delivery. Suitable screws can be found above under the Accessories tab.

L4118

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Models
Type Force Feed Resolution Current Length "A" Options Price Basket Configuration Compare
N mm/s µm/step A
L4118S1404-M6X1
Click to open article details
300 20 5 1.4 31 € 60,10

L4118S1404-M6X1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118S1404-M6X1

 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.2 kg
Inductance per Winding
2.8 mH
Bushing Length "L"
15 mm
Pitch of screw
1 mm
Max. Axial Play
±0.08 mm
 
Amount/Price
L4118S1404-M6X1
  • 1-4: € 60,10
  • 5-9: € 57,09
  • 10+: € 51,08
Availability[?]
  • 26 in Stock
  • 100 pieces after 08.06.17
 
Configuration
Possible options:
L4118S1404-M6X1
L4118S1404-T6X1
Click to open article details
350 40 5 1.4 31 € 60,10

L4118S1404-T6X1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118S1404-T6X1

 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.2 kg
Inductance per Winding
2.8 mH
Bushing Length "L"
15 mm
Pitch of screw
1 mm
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118S1404-T6X1
  • 1-4: € 60,10
  • 5-9: € 57,09
  • 10+: € 51,08
Availability[?]
  • 218 in Stock
 
Configuration
Possible options:
L4118S1404-T6X1
L4118S1404-T6X2
Click to open article details
250 55 10 1.4 31 € 60,10

L4118S1404-T6X2 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118S1404-T6X2

 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.2 kg
Inductance per Winding
2.8 mH
Bushing Length "L"
15 mm
Pitch of screw
2 mm
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118S1404-T6X2
  • 1-4: € 60,10
  • 5-9: € 57,09
  • 10+: € 51,08
Availability[?]
  • 30 in Stock
  • 45 pieces preordered, potentially available on request
  • 250 pieces after 15.06.17
 
Configuration
Possible options:
L4118S1404-T6X2
L4118S1404-T5X5
Click to open article details
120 65 25 1.4 31 € 60,10

L4118S1404-T5X5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118S1404-T5X5

 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.2 kg
Inductance per Winding
2.8 mH
Bushing Length "L"
20 mm
Pitch of screw
5 mm
Max. Axial Play
±0.1 mm
 
Amount/Price
L4118S1404-T5X5
  • 1-4: € 60,10
  • 5-9: € 57,09
  • 10+: € 51,08
Availability[?]
  • 3 in Stock
  • 100 pieces after 06.03.17
 
Configuration
Possible options:
L4118S1404-T5X5
L4118M1804-T6X1
Click to open article details
400 25 5 1.8 38 € 63,10

L4118M1804-T6X1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118M1804-T6X1

 
Technical Data
Resistance per Winding
1.1 Ohm
Weight
0.24 kg
Inductance per Winding
1.85 mH
Bushing Length "L"
15 mm
Pitch of screw
1 mm
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118M1804-T6X1
  • 1-4: € 63,10
  • 5-9: € 59,94
  • 10+: € 53,63
Availability[?]
  • 55 in Stock
  • 150 pieces after 15.06.17
 
Configuration
Possible options:
L4118M1804-T6X1
L4118M1804-T6X2
Click to open article details
300 45 10 1.8 38 € 63,10

L4118M1804-T6X2 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118M1804-T6X2

 
Technical Data
Resistance per Winding
1.1 Ohm
Weight
0.24 kg
Inductance per Winding
1.85 mH
Bushing Length "L"
15 mm
Pitch of screw
2 mm
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118M1804-T6X2
  • 1-4: € 63,10
  • 5-9: € 59,94
  • 10+: € 53,63
Availability[?]
  • 85 in Stock
  • 50 pieces preordered, potentially available on request
 
Configuration
Possible options:
L4118M1804-T6X2
L4118M1804-T5X5
Click to open article details
150 65 25 1.8 38 € 63,10

L4118M1804-T5X5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118M1804-T5X5

 
Technical Data
Resistance per Winding
1.1 Ohm
Weight
0.24 kg
Inductance per Winding
1.85 mH
Bushing Length "L"
20 mm
Pitch of screw
5 mm
Max. Axial Play
±0.1 mm
 
Amount/Price
L4118M1804-T5X5
  • 1-4: € 63,10
  • 5-9: € 59,94
  • 10+: € 53,63
Availability[?]
  • 10 in Stock
  • 100 pieces after 08.06.17
 
Configuration
Possible options:
L4118M1804-T5X5
L4118L1804-M6X1
Click to open article details
385 9 5 1.8 49 € 74,50

L4118L1804-M6X1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118L1804-M6X1

 
Technical Data
Resistance per Winding
1.75 Ohm
Weight
0.34 kg
Inductance per Winding
3.3 mH
Bushing Length "L"
15 mm
Pitch of screw
1 mm
Max. Axial Play
±0.08 mm
 
Amount/Price
L4118L1804-M6X1
  • 1-4: € 74,50
  • 5-9: € 70,77
  • 10+: € 63,32
Availability[?]
  • 18 in Stock
 
Configuration
Possible options:
L4118L1804-M6X1
L4118L1804-T6X1
Click to open article details
450 37 5 1.8 49 € 74,50

L4118L1804-T6X1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118L1804-T6X1

 
Technical Data
Resistance per Winding
1.75 Ohm
Weight
0.34 kg
Inductance per Winding
3.3 mH
Bushing Length "L"
15 mm
Pitch of screw
1 mm
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118L1804-T6X1
  • 1-4: € 74,50
  • 5-9: € 70,77
  • 10+: € 63,32
Availability[?]
  • 47 in Stock
  • 99 pieces after 09.03.17
 
Configuration
Possible options:
L4118L1804-T6X1
L4118L1804-T6X2
Click to open article details
350 50 10 1.8 49 € 74,50

L4118L1804-T6X2 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118L1804-T6X2

 
Technical Data
Resistance per Winding
1.75 Ohm
Weight
0.34 kg
Inductance per Winding
3.3 mH
Bushing Length "L"
15 mm
Pitch of screw
2 mm
Max. Axial Play
±0.05 mm
 
Amount/Price
L4118L1804-T6X2
  • 1-4: € 74,50
  • 5-9: € 70,77
  • 10+: € 63,32
Availability[?]
  • 65 in Stock
  • 100 pieces after 09.03.17
 
Configuration
Possible options:
L4118L1804-T6X2
L4118L1804-T5X5
Click to open article details
250 60 25 1.8 49 € 74,50

L4118L1804-T5X5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZSM6-1-200 Threaded Screw € 9,90
ZSM6-1-300 Threaded Screw € 15,90
ZST6-1-200-1 Threaded Screw € 43,70
ZST6-2-200-1 Threaded Screw € 14,50
ZST5-5-200-1 Threaded Screw € 22,40
ZSM6-1-1000 Threaded Screw € 19,90
ZST6-1-300-1 Threaded Screw € 56,70
ZST6-2-300-1 Threaded Screw € 20,90
ZST5-5-300-1 Threaded Screw € 34,50
ZST6-1-1050 Threaded Screw € 94,50
ZST6-2-1500 Threaded Screw € 40,70
ZST5-5-1050 Threaded Screw € 59,90
Nanolube Lubricant € 9,60
Data Sheets/3D Data L4118L1804-T5X5

 
Technical Data
Resistance per Winding
1.75 Ohm
Weight
0.34 kg
Inductance per Winding
3.3 mH
Bushing Length "L"
20 mm
Pitch of screw
5 mm
Max. Axial Play
±0.1 mm
 
Amount/Price
L4118L1804-T5X5
  • 1-4: € 74,50
  • 5-9: € 70,77
  • 10+: € 63,32
Availability[?]
  • 53 in Stock
 
Configuration
Possible options:
L4118L1804-T5X5
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved