Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

L28-A - Linear Actuators with Lead Screw and Linear Slide

Description
Dimensions
Documentation

The rotary motion of the stepper motor is directly converted into a linear motion using the L28-A series motors.

Highly precise feeding can be achieved using these motors without requiring additional mechanical components. These motors can also be interchanged with standard 28-mm stepper motors and linear actuators.

The combination of a high-torque stepper motor with a high-pitch screw not only gives the linear actuators of the L2818 series an extremely high positioning speed (and extremely short positioning times) but, in its compact form, also enables high thrust and drag forces.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values. More information can be found in the .Moving against fixed end stops should be avoided.

L2818-A

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Force Feed Length "A" Options Price Basket Configuration Compare
N mm/s
L2818S0604-T5x5-A
Click to open article details
30 100 31.5
€ 158,70

L2818S0604-T5x5-A was added to the basket

Data Sheets/3D Data L2818S0604-T5x5-A25

L2818S0604-T5x5-A50

 
Technical Data
Resistance per Winding
5.6 Ohm
Weight
0.26/0.39 kg
Pitch of screw
5 mm
Resolution
25 µm/step
Housing Length "B"
44/69 mm
Current per Winding
0.67 A
Max. Axial Play
±0.1 mm
 
Amount/Price
L2818S0604-T5x5-A25
  • 1-4: € 158,70
  • 5-9: € 150,76
  • 10+: € 134,89
Availability[?]
  • 1 in Stock
L2818S0604-T5x5-A50
  • 1-4: € 163,50
  • 5-9: € 155,32
  • 10+: € 138,97
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L2818S0604-T5x5-A
L2818L0604-T5x5-A
Click to open article details
60 140 50.5
€ 168,10

L2818L0604-T5x5-A was added to the basket

Data Sheets/3D Data L2818L0604-T5x5-A25

L2818L0604-T5x5-A50

 
Technical Data
Resistance per Winding
9.2 Ohm
Weight
0.34/0.39 kg
Pitch of screw
5 mm
Resolution
25 µm/step
Housing Length "B"
44/69 mm
Current per Winding
0.67 A
Max. Axial Play
±0.1 mm
 
Amount/Price
L2818L0604-T5x5-A25
  • 1-4: € 168,10
  • 5-9: € 159,69
  • 10+: € 142,88
Availability[?]
  • 3 in Stock
L2818L0604-T5x5-A50
  • 1-4: € 172,90
  • 5-9: € 164,25
  • 10+: € 146,96
Availability[?]
  • 0 in Stock
 
Configuration
Possible options:
L2818L0604-T5x5-A
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved