Logo Nanotec

  • Engl. US
  • Deutsch

L28 – Linear Actuators with Lead Screw

Description
Dimensions

The combination of a high-torque stepper motor with a high pitch spindle not only gives the linear actuators of the L28 series an extremely high positioning speed (or extremely short manipulating times) but, in its compact form, also enables still high thrust and tractive forces.

The L2818 series has an adjusting nut in the front bearing flange which can be used to conveniently adjust the axial play of the shaft.

The relevant SMCI.. microstep drives ensuring resolutions of up to <0.01 mm/step are also possible and, hence, this actuator series is also suitable for precision linear axes.

Linear actuators are also available with integrated encoder for position feedback.

 



Models
Type ForceSpeed
Current
Length "A" Options Price Basket Configuration Compare
Nmm/sA/winding
L2818S0604-T5X5 301000.6731.5 € 61,30
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
5.6 Ohm
Weight
0.11 kg
Inductance per winding
4 mH
Spindel Pitch
5 mm
Resolution
25 µm/Step
Nut Length "L"
20 mm
 
Amount/Price
L2818S0604-T5X5
  • 1-4: € 61,30
  • 5-9: € 58,23
  • 10+: € 52,10
Availability:
  • 0 within a week
  • 50 pieces preordered, potentially available on request
 
Configuration
Possible options:
L2818S0604-T5X5
L2818L0604-T5X5 601400.6750.5 € 69,50
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
9.2 Ohm
Weight
0.25 kg
Inductance per winding
7.2 mH
Spindel Pitch
5 mm
Resolution
25 µm/Step
Nut Length "L"
20 mm
 
Amount/Price
L2818L0604-T5X5
  • 1-4: € 69,50
  • 5-9: € 66,02
  • 10+: € 59,07
Availability:
  • 2 within a week
  • 100 pieces after 02.09.13
 
Configuration
Possible options:
L2818L0604-T5X5