Logo Nanotec

  • Engl. US
  • Deutsch

ASB42 – Brushless EC Servomotor in Protection Class IP

Description
Dimensions
Accessories

The 3 Phase BLDC motor ASB42 in protection class IP 65 is an ideal choice for applications where a high level of smooth running and a long service life are required. It has a housing sealed against humidity and dust and an M16 and M12 connector for power and rotary encoder.

Depending on the model variant, torques of 0.05 to 0.25 Nm and speeds of 4000 to 14,000 rpm are possible. As with all BLDC motors from Nanotec, the ASB42 also has a high level of efficiency and a strong acceleration capacity.

The entire ASB product range includes magnetic encoders to ensure precise positioning, even in challenging industrial environments.



Type Description PDF Price Basket
ZK-M12-12-2M-1-PUR-S Connection cable
 
€ 30,70
ZK-M12-12-2M-2-PUR-S Connection cable
 
€ 30,70
ZK-M12-12-5M-1-PUR-S Connection cable
 
€ 38,70
ZK-M12-12-5M-2-PUR-S Connection cable
 
€ 40,10
ZW-235-19-20 Shaft Couplings
 
€ 10,19
ZW-235-19-99 Shaft Couplings
 
€ 10,19
ZW-235-19-0 Shaft Couplings
€ 2,60
ZK-TW-3-2M Connection cable
 
€ 38,70
Models
Type
Nom. Output
Nom. Torque
Current
Length "A"Encodertype Options Price Basket Configuration Compare
WAV
ASB42C048060-ENM 150254.631195 € 256,10
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
0.68 Ohm
Inductance per winding
1.21 mH
Rotor inertia torque
96 gcm²
Torque Constant
5.4 Ncm/A
Weight
0.75 kg
Nominal Speed
6000 rpm
Nominal Voltage
48 V
Peak Current
13.89 A
Peak torque
75 Ncm
 
Prices / Availability
ASB42C048060-ENM
  • 1-4: € 256,10
  • 5-9: € 243,29
  • 10+: € 217,68
Availability:
  • 12 within a week
 
Configuration
Possible options:
ASB42C048060-ENM