Logo Nanotec

  • Engl. US
  • Deutsch

DB28 – Brushless EC Servomotor

Description
Dimensions

As well as the high power output and smooth running, the ultra compact brushless (BLDC) motors of the DB28 series provide a substantially longer expected service life than DC motors. The integrated Hall sensors provide simple speed control and can be turned into a powerful servomotor (link DB-A) with the easy to assemble and favorably priced Nanotec encoder for high speed ranges. Corresponding gears expand its application where higher torques are demanded.



Models
Type
Nom. Output
Nom. Torque
Current
Nom. Voltage
Length "A" Options Price Basket Configuration Compare
WAV
DB28S01 60.70.511528 € 47,40
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
8 Ohm
Inductance per winding
2.5 mH
Rotor inertia torque
1.23 gcm²
Torque Constant
1.37 Ncm/A
Weight
0.06 kg
Nominal Speed
8000 rpm
Peak Current
2.5 A
Peak torque
2.1 Ncm
 
Amount/Price
DB28S01
  • 1-4: € 47,40
  • 5-9: € 45,03
  • 10+: € 42,66
Availability:
  • 71 within a week
 
Configuration
Possible options:
DB28S01
DB28M01 141.40.152438 € 43,50
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
4.63 Ohm
Inductance per winding
1.6 mH
Rotor inertia torque
2.12 gcm²
Torque Constant
1.6 Ncm/A
Weight
0.082 kg
Nominal Speed
1000 rpm
Peak Current
2.8 A
Peak torque
4.2 Ncm
 
Amount/Price
DB28M01
  • 1-4: € 43,50
  • 5-9: € 41,32
  • 10+: € 39,15
Availability:
  • 18 within a week
 
Configuration
Possible options:
DB28M01
DB28L01 16512477 € 86,30
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
4.2 Ohm
Inductance per winding
2.2 mH
Rotor inertia torque
5.98 gcm²
Torque Constant
5 Ncm/A
Weight
0.28 kg
Nominal Speed
3700 rpm
Peak Current
3 A
Peak torque
15 Ncm
 
Amount/Price
DB28L01
  • 1-4: € 86,30
  • 5-9: € 81,98
  • 10+: € 77,67
Availability:
  • 19 within a week
 
Configuration
Possible options:
DB28L01