Logo Nanotec

  • Engl. US
  • Deutsch

DB22 – Brushless EC Servomotor

Description
Dimensions
Documentation

The miniature BLDC motors of the DB22 series are designed for high speeds and power outputs and reach a high service life due to the brushless construction. The integrated Hall sensors provide simple speed control. They can be simply turned into a powerful servomotor with the easy to assemble and favorably priced encoder. Planetary gears with identical construction enable higher torques and hence expand the power spectrum.

Further Product Information


Models
Type
Nom. Output
Nom. Torque
Current
Nom. Voltage
Nom. Speed
Options Price Basket Configuration Compare
WAVrpm
DB22M01 3.80.80.265244800 € 43,80
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
23 Ohm
Inductance per winding
6.2 mH
Rotor inertia torque
0.66 gcm²
Torque Constant
3.02 Ncm/A
Weight
0.075 kg
Peak Current
1.1 A
Peak torque
2.1 Ncm
Length "A"
45 mm
 
Amount/Price
DB22M01
  • 1-4: € 43,80
  • 5-9: € 41,61
  • 10+: € 39,42
Availability [?]:
  • 29 in Stock
 
Configuration
Possible options:
DB22M01
DB22L01 7.72.20.62243500 € 48,40
Data Sheets/3D Data
 
Technical Data
Resistance per Winding
11.8 Ohm
Inductance per winding
4.2 mH
Rotor inertia torque
1.32 gcm²
Torque Constant
3.55 Ncm/A
Weight
0.12 kg
Peak Current
1.5 A
Peak torque
5 Ncm
Length "A"
68 mm
 
Amount/Price
DB22L01
  • 1-4: € 48,40
  • 5-9: € 45,98
  • 10+: € 43,56
Availability [?]:
  • 10 in Stock
 
Configuration
Possible options:
DB22L01