Logo Nanotec

  • Engl. US
  • Deutsch

ST11018 – Stepper Motor - Nema 42

Description
Dimensions

Compared with the standard 110 mm stepper motors, the new compact, high-torque ST11018 stepper motor delivers an output torque up to 50% higher. Improved operating characteristics with regard to vibration, smooth operation and microstep resolution were achieved at the same time. This improvement was achieved by optimized stator geometry, more favorable magnetic characteristics and special production processes.

The ST11018 high torque stepper motor was primarily developed for users who have only restricted installation space available with increased torque and who cannot use any gears because of the backlash.

If you need the ST11018 motors in a special design with brake, gear or encoder please contact us directly.



Models
Type
Current
Holding TorqueWeightLength "A" Options Price Basket Configuration Compare
A/winding
ST11018S5504 5.51170599 € 141,50
Data Sheets/3D Data
 
Technical Data
Rotor inertia torque
5500 gcm²
Resistance per Winding
0.7 Ohm
Inductance per winding
9.8 mH
 
Amount/Price
ST11018S5504-A
  • 1-4: € 141,50
  • 5-9: € 134,42
  • 10+: € 127,35
Availability:
  • 9 within a week
ST11018S5504-B
  • 1-4: € 141,50
  • 5-9: € 134,42
  • 10+: € 127,35
Availability:
  • 6 within a week
 
Configuration
ST11018M6504 6.521008.4150 € 273,60
Data Sheets/3D Data
 
Technical Data
Rotor inertia torque
10900 gcm²
Resistance per Winding
1.15 Ohm
Inductance per winding
15.2 mH
 
Amount/Price
ST11018M6504-A
  • 1-4: € 273,60
  • 5-9: € 259,92
  • 10+: € 246,24
Availability:
  • 1 within a week
  • 10 pieces after 05.06.13
ST11018M6504-B
  • 1-4: € 273,60
  • 5-9: € 259,92
  • 10+: € 246,24
Availability:
  • 6 within a week
 
Configuration
ST11018L8004 8250011.7210 € 314,60
Data Sheets/3D Data
 
Technical Data
Rotor inertia torque
16200 gcm²
Resistance per Winding
1 Ohm
Inductance per winding
17.1 mH
 
Amount/Price
ST11018L8004-A
  • 1-4: € 314,60
  • 5-9: € 298,87
  • 10+: € 283,14
Availability:
  • 6 within a week
ST11018L8004-B
  • 1-4: € 314,60
  • 5-9: € 298,87
  • 10+: € 283,14
Availability:
  • 8 within a week
 
Configuration