ST5909 – Stepper Motor - Nema 23 - High Resolution
Description
Dimensions
Accessories

The 0.9° stepper motors from Nanotec in the compact high torque ST5909 stepper motor series (56 x 56 mm - Nema 23) present a more economic alternative to the motors of the ST5709 series. With the same technical characteristics, they are approx. 30% cheaper but reach the same performance.
Also this series has stepped windings and construction lengths for the most diverse speed requirements. If you want another winding, please contact us.
A positioning control of the SMC(I) series enables an adjustable step angle of 0.9° to 0.007° per step, hence providing a real alternative to multiphase stepper motors.
| Type | Description | Price | Basket | |
|---|---|---|---|---|
| Type | Current | Holding Torque | Weight | Length "A" | Options | Price | Basket | Configuration | Compare | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A/winding | ||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||
