Logo Nanotec

  • Engl. US
  • Deutsch

GSGE60 – Worm Gear

Description
Dimensions
Accessories

In addition to their high level of availability and the possibility of a 90°-displaced output shaft, the worm gears of the GSGE60 series are also distinguished by their high efficiency and the self-locking torque. From a reduction ratio of 50:1 a safe self-locking torque can be spoken of

The gears of the GSGE60 series can be mounted on each stepper motor of the size 56 x 56 mm (Nema) and the ST6018.

The worm gears are lubricated for life ex works with a high-quality, synthetic lubricant for life on the basis of polyethylene glycol and are, therefore, maintenance-free.

Due to their relatively high backlash on reversal (~1-2°), worm gears are not suitable for positioning applications.

Optionally available (Listed on top of this page in the accessory-tab):

  • Double shaft (order number: MG-DW-GSGE60)
  • Cover (order number: MG-D-GSGE60, price)

Please note that the GPLL gears cannot be mounted by the customer and must, therefore, be ordered together with the motor. The Configurator provides for our motors a selection with all compatible gears.



Type Description PDF Price Basket
Double Shaft Accessories
€ 18,70
Cover Accessories
€ 7,20
Models
Type Reduction Ratio
Torque Nominal
EfficiencyBacklash Options Price Basket Compare
Nm%
GSGE60-5-1 53086<120 € 201,60 Only avail. in combination
Data Sheets/3D Data
 
Technical Data
Weight
2 kg
Length "A"
130.5 mm
 
Amount/Price
GSGE60-5-1
  • 1-4: € 201,60
  • 5-9: € 181,44
  • 10+: € 171,36
Availability:
  • 17 within a week
 
GSGE60-15-1 153071<120 € 201,60 Only avail. in combination
Data Sheets/3D Data
 
Technical Data
Weight
2 kg
Length "A"
130.5 mm
 
Amount/Price
GSGE60-15-1
  • 1-4: € 201,60
  • 5-9: € 181,44
  • 10+: € 171,36
Availability:
  • 14 within a week
 
GSGE60-25-1 253063<120 € 201,60 Only avail. in combination
Data Sheets/3D Data
 
Technical Data
Weight
2 kg
Length "A"
130.5 mm
 
Amount/Price
GSGE60-25-1
  • 1-4: € 201,60
  • 5-9: € 181,44
  • 10+: € 171,36
Availability:
  • 33 within a week
 
GSGE60-50-1 503045<120 € 201,60 Only avail. in combination
Data Sheets/3D Data
 
Technical Data
Weight
2 kg
Length "A"
130.5 mm
 
Amount/Price
GSGE60-50-1
  • 1-4: € 201,60
  • 5-9: € 181,44
  • 10+: € 171,36
Availability:
  • 0 within a week
  • 7 pieces preordered, potentially available on request