Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

GPLL - Economy Planetary Gears

Description
Technical Data
Dimensions
Documentation

The planetary gears of the economy series – the GPLL series – are ideal for applications that require the increased torque of a motor with gearing but with the same construction volumes.
The slightly higher circumferential backlash is not relevant for many applications such as transport drives or positioning in one direction of rotation, and many motor controllers already offer automatic play compensation (such as the PD4-I) and hence compensate the backlash electronically.

Combination options

  • GPLL22 for ST20/28
  • GPLL40 for ST41/42 and DB42
  • GPLL52 for ST57/59 and DB56

Please note that the GPLL gears are only available together with a motor. The Configurator will identify a selection of the gears that are compatible with our motors.

GPLL22GPLL40GPLL52
Combination with motorST20/28, DB28ST40/41/42, DB42ST57/58/59/60 DB57/87
Axial/radial shaft load (N)7/1030/50100/200
Service lifeLh10 > 1000 hoursLh10 > 1000 hoursLh10 > 1000 hours
Working temperature-10°C bis +80°C-10°C bis +80°C-10°C bis +80°C
Input speed max.9000 rpm9000 rpm9000 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLL22

GPLL40

GPLL52

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLL22-5
Click to open article details
4.66 0.2 80 <150 € 46,30 Only available in combination with other articles
Data Sheets/3D Data GPLL22-5

 
Technical Data
Weight
0.046 kg
Length "L"
21.8 mm
 
Amount/Price
GPLL22-5
  • 1-4: € 46,30
  • 5-9: € 43,98
  • 10+: € 39,35
Availability[?]
  • 51 in Stock
  • 200 pieces after 11.02.17
 
GPLL22-25
Click to open article details
25.2 0.3 70 <150 € 44,90 Only available in combination with other articles
Data Sheets/3D Data GPLL22-25

 
Technical Data
Weight
0.051 kg
Length "L"
28 mm
 
Amount/Price
GPLL22-25
  • 1-4: € 44,90
  • 5-9: € 42,65
  • 10+: € 38,16
Availability[?]
  • 0 in Stock
  • 100 pieces preordered, potentially available on request
  • 480 pieces after 10.03.17
 
GPLL22-90
Click to open article details
89.72 0.4 60 <150 € 52,50 Only available in combination with other articles
Data Sheets/3D Data GPLL22-90

 
Technical Data
Weight
0.058 kg
Length "L"
34.2 mm
 
Amount/Price
GPLL22-90
  • 1-4: € 52,50
  • 5-9: € 49,87
  • 10+: € 44,62
Availability[?]
  • 3 in Stock
  • 1 pieces preordered, potentially available on request
  • 51 pieces after 11.02.17
 
GPLL40-4
Click to open article details
4 0.5 80 <180 € 56,70 Only available in combination with other articles
Data Sheets/3D Data GPLL40-4

 
Technical Data
Weight
0.191 kg
Length "L"
27.5 mm
 
Amount/Price
GPLL40-4
  • 1-4: € 56,70
  • 5-9: € 53,86
  • 10+: € 48,19
Availability[?]
  • 3 in Stock
  • 101 pieces after 11.02.17
 
GPLL40-14
Click to open article details
14 1 70 <180 € 60,40 Only available in combination with other articles
Data Sheets/3D Data GPLL40-14

 
Technical Data
Weight
0.193 kg
Length "L"
34.2 mm
 
Amount/Price
GPLL40-14
  • 1-4: € 60,40
  • 5-9: € 57,38
  • 10+: € 51,34
Availability[?]
  • 58 in Stock
  • 10 pieces preordered, potentially available on request
 
GPLL40-24
Click to open article details
24 1 70 <180 € 60,40 Only available in combination with other articles
Data Sheets/3D Data GPLL40-24

 
Technical Data
Weight
0.193 kg
Length "L"
34.2 mm
 
Amount/Price
GPLL40-24
  • 1-4: € 60,40
  • 5-9: € 57,38
  • 10+: € 51,34
Availability[?]
  • 0 in Stock
  • 100 pieces preordered, potentially available on request
  • 400 pieces after 14.04.17
 
GPLL40-49
Click to open article details
49 1.8 60 <180 € 65,80 Only available in combination with other articles
Data Sheets/3D Data GPLL40-49

 
Technical Data
Weight
0.233 kg
Length "L"
40.9 mm
 
Amount/Price
GPLL40-49
  • 1-4: € 65,80
  • 5-9: € 62,51
  • 10+: € 55,93
Availability[?]
  • 100 in Stock
  • 8 pieces preordered, potentially available on request
 
GPLL52-4
Click to open article details
4.33 1.5 80 <180 € 130,10 Only available in combination with other articles
Data Sheets/3D Data GPLL52-4

 
Technical Data
Weight
0.475 kg
Length "L"
53 mm
 
Amount/Price
GPLL52-4
  • 1-4: € 130,10
  • 5-9: € 123,59
  • 10+: € 110,58
Availability[?]
  • 60 in Stock
  • 20 pieces preordered, potentially available on request
 
GPLL52-15
Click to open article details
15.16 5 70 <180 € 127,80 Only available in combination with other articles
Data Sheets/3D Data GPLL52-15

 
Technical Data
Weight
0.66 kg
Length "L"
68.5 mm
 
Amount/Price
GPLL52-15
  • 1-4: € 127,80
  • 5-9: € 121,41
  • 10+: € 108,63
Availability[?]
  • 20 in Stock
  • 51 pieces after 28.04.17
 
GPLL52-53
Click to open article details
53.08 10 60 <180 € 137,20 Only available in combination with other articles
Data Sheets/3D Data GPLL52-53

 
Technical Data
Weight
0.85 kg
Length "L"
84 mm
 
Amount/Price
GPLL52-53
  • 1-4: € 137,20
  • 5-9: € 130,34
  • 10+: € 116,62
Availability[?]
  • 17 in Stock
 
GPLL52-100
Click to open article details
100.28 10 60 <180 € 133,10 Only available in combination with other articles
Data Sheets/3D Data GPLL52-100

 
Technical Data
Weight
0.85 kg
Length "L"
84 mm
 
Amount/Price
GPLL52-100
  • 1-4: € 133,10
  • 5-9: € 126,44
  • 10+: € 113,13
Availability[?]
  • 25 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved