Logo Nanotec

  • Engl. US
  • Deutsch

GPLE22 – Precision Planetary Gear

Description
Dimensions
Documentation

The low-play planetary gearing from Nanotec is developed to state of the art in gearing technology and is manufactured to DIN/ISO 9001. The designers have a powerful gearing unit available through minimizing and standardization of the gearing parts.

Advanteges

  • High driving torques
  • High torsional rigidity
  • Low circumferential backlash
  • High admissible axial and radial shaft loading
  • Low running noise
  • Easy stepper motor/gear assembly

Please note that the GPLE22 gears cannot be mounted by customer and must, therefore, be ordered together with the motor. The configurator provides for our motors a selection with all compatible gears.

Further Product Information


Models
Type Reduction Ratio
Torque Nominal
EfficiencyBacklash Options Price Basket Compare
Nm%
GPLE22-2S-9 91.580<55 € 151,80 Only avail. in combination
Technical Data
Weight
0.1 kg
Length "A"
34 mm
 
Amount/Price
GPLE22-2S-9
  • 1-4: € 151,80
  • 5-9: € 136,62
  • 10+: € 129,03
Availability:
  • 98 within a week
  • 100 pieces after 16.06.13
 
GPLE22-2S-12 121.580<55 € 151,80 Only avail. in combination
Technical Data
Weight
0.1 kg
Length "A"
34 mm
 
Amount/Price
GPLE22-2S-12
  • 1-4: € 151,80
  • 5-9: € 136,62
  • 10+: € 129,03
Availability:
  • 88 within a week
 
GPLE22-2S-15 151.580<55 € 151,80 Only avail. in combination
Technical Data
Weight
0.1 kg
Length "A"
34 mm
 
Amount/Price
GPLE22-2S-15
  • 1-4: € 151,80
  • 5-9: € 136,62
  • 10+: € 129,03
Availability:
  • 21 within a week
  • 100 pieces after 09.06.13