Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

GPLE22 - Precision Planetary Gears

Description
Technical Data
Dimensions
Documentation

The low-play planetary gears from Nanotec are developed to the state of the art in gearing technology and are manufactured to DIN/ISO 9001. Because the gearing parts are minimized and standardized, these gears are a powerful building block for designers.

Advantages

  • High driving torques
  • High torsional rigidity
  • Low circumferential backlash
  • High admissible axial and radial shaft loads
  • Low running noise
  • Easy stepper motor/gear assembly

Please note that the GPLE22 gears are only available together with a motor. The Configurator will identify a selection of the gears that are compatible with our motors.

Protection class IP43
Service life* 10.000 h
Combination with motor NEMA 8, 11, 17
Working temperature -25 to 90 °C
Admissible radial/axial shaft load (N) 20/20
Inertia torque kg mm2 0.09
Input speed max. 4500 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLE22

Please click on the respective product in the list below to download datasheets.

Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLE22-2S-9
Click to open article details
9 1.5 80 <55 € 151,80 Only available in combination with other articles
Data Sheets/3D Data GPLE22-2S-9

 
Technical Data
Weight
0.1 kg
Length
34 mm
 
Amount/Price
GPLE22-2S-9
  • 1-4: € 151,80
  • 5-9: € 136,62
  • 10+: € 129,03
Availability[?]
  • 54 in Stock
 
GPLE22-2S-12
Click to open article details
12 1.5 80 <55 € 151,80 Only available in combination with other articles
Data Sheets/3D Data GPLE22-2S-12

 
Technical Data
Weight
0.1 kg
Length
34 mm
 
Amount/Price
GPLE22-2S-12
  • 1-4: € 151,80
  • 5-9: € 136,62
  • 10+: € 129,03
Availability[?]
  • 60 in Stock
 
GPLE22-2S-15
Click to open article details
15 1.5 80 <55 € 151,80 Only available in combination with other articles
Data Sheets/3D Data GPLE22-2S-15

 
Technical Data
Weight
0.1 kg
Length
34 mm
 
Amount/Price
GPLE22-2S-15
  • 1-4: € 151,80
  • 5-9: € 136,62
  • 10+: € 129,03
Availability[?]
  • 26 in Stock
  • 30 pieces after 27.02.17
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved