Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

BKE - Brake

Description
Technical Data
Dimensions
Documentation
Brake BKE

The safety brakes from Nanotec have a compact design with a flange and are quick and easy to install. The brakes are electromagnetically released and can be used anywhere where moving masses are to be slowed in a very short time or maintained in a defined state and the brake torque generated must be available – even in the case of power outage.

Periodic inspection, testing, and verification of system performance must be implemented to ensure correct operation of fail-safe systems. Our recommendation: After setup and then no later than every 4 weeks, open the brake at 200 rpm then run 5 cycles in each of which the brake is closed for 0.5 s.

BRAKE-BKE-0.4-5.0BRAKE-BKE-1.0-6.35BRAKE-BKE-2.0-6.35
Electrical data24 VDC /8W24 VDC/10W24 VDC/11W
Switch-on/switch-off time10 ms/6 ms12 ms/6 ms25 ms/6 ms
HubBorehole ... H8 with 2 grub screws AM3x4Borehole ... H8 with 2 grub screws AM3x4Borehole ... H8 with 2 grub screws AM4x6
FasteningWith 4 M3 screwsWith 4 M3 screwsWith 4 M3 screws
ConnectionLeads L = 400mmLeads L = 400mmLeads L = 400mm

 

 

 

BKE-0.4-5.0

BKE-1.0-6.35

BKE-2.0-6.35

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Holding Torque Shaft Diameter Size Weight Options Price Basket
Brake-BKE-0,4-5,0
Click to open article details
40 5 32 0.08 € 77,70

Brake-BKE-0,4-5,0 was added to the basket

Brake BKE
Data Sheets/3D Data Brake-BKE-0,4-5,0

 
Amount/Price
Brake-BKE-0,4-5,0
  • 1-4: € 77,70
  • 5-9: € 73,81
  • 10+: € 69,93
Availability[?]
  • 93 in Stock
  • 336 pieces after 05.04.17
 
Brake-BKE-1,0-6,35
Click to open article details
100 6.35 34 0.11 € 92,80

Brake-BKE-1,0-6,35 was added to the basket

Brake BKE
Data Sheets/3D Data Brake-BKE-1,0-6,35

 
Amount/Price
Brake-BKE-1,0-6,35
  • 1-4: € 92,80
  • 5-9: € 88,16
  • 10+: € 83,52
Availability[?]
  • 0 in Stock
  • 182 pieces preordered, potentially available on request
 
Brake-BKE-2,0-6,35
Click to open article details
200 6.35 42 0.185 € 88,90

Brake-BKE-2,0-6,35 was added to the basket

Brake BKE
Data Sheets/3D Data Brake-BKE-2,0-6,35

 
Amount/Price
Brake-BKE-2,0-6,35
  • 1-4: € 88,90
  • 5-9: € 84,45
  • 10+: € 80,01
Availability[?]
  • 30 in Stock
  • 224 pieces after 08.03.17
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved