Lead screws  –  Products

Lead screws with trapezoidal thread

Lead screws with trapezoidal thread

Trapezoidal lead screws have a flank angle of 30° and are particularly suitable for use as drive screws. They are available in various lengths and with different diameters and leads.
  • Thread Lead  -
  • Standard Axial Play 0.03 mm - 0.05 mm
  • Max. Axial Play ±0.05, ±0.06, ±0.07, ±0.09 mm
  • Tensile Strength 760 N/mm2
Lead screws with ACME thread

Lead screws with ACME thread

Lead screws with ACME thread have a flank angle of 29° and are ideal for use as drive screws. Large thread leads are used for fast movements, small thread leads for transmitting large forces.
  • Thread Lead  -
  • Standard Axial Play 0.03 mm - 0.07 mm
  • Max. Axial Play  -
  • Tensile Strength 760 N/mm2

Lead screws  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales